HAM™
AC Harmonic Attenuator Module (PFC Front-End)

HAM.jpg

Description

The HAM module is a full-wave rectifier with a proprietary high-frequency zero-current switching (ZCS) boost converter providing up to 675 Watts of power in a package measuring only 4.6" x 2.4" x 0.5"
(116.9 x 61 x 12.7 mm). The combination of the
High-Boost HAM and our V375, VI-26x or VI-J6x DC-DC converters provides the power train for a high-density, switching power supply meeting EN61000-3-2 requirements for harmonic current content with a power factor better than 0.99.

Specifications
Input Voltages   85 – 264 VAC
Output Power   Up to 675 W
Efficiency   Up to 94%
Dimensions   4.6 x 2.4 x 0.5 in
116.9 x 61 x 12.7 mm
   

 

 

PDF Icon Data Sheet »

 

Find

Compatible Converters

The HAM – Harmonic Attenuation Module
(PFC Front-End) – works in conjunction with a specific set of Vicor converters to deliver optimal efficiency, power and protection.
 
To easily view the compatible converter components for the desired HAM, please use the PowerBench Solution Selector tool.

Use the matrix below to select a module to meet your needs. You can click on the filter icons at the top of each column to filter results. Click on the column heading to sort the column. Once you have made your selection click on the add to cart option to purchase prototype quantities.

  

Part Number
Filter Column
Product Type
Filter Column
Product Grade
Filter Column
Output Power (W)
Filter Column
RoHS Compliant

Purchase Online
VE-BAMD-CL Booster HAM –25°C to +85°C 675 Yes Add to Cart  »
VE-BAMD-EL Booster HAM –10°C to +85°C 675 Yes Add to Cart  »
VE-BAMD-IL Booster HAM –40°C to +85°C 675 Yes Add to Cart  »
VE-BAMD-ML Booster HAM –55°C to +85°C 675 Yes Add to Cart  »
VE-HAM-CL Driver HAM –25°C to +85°C 675 Yes Add to Cart  »
VE-HAM-EL Driver HAM –10°C to +85°C 675 Yes Add to Cart  »
VE-HAM-IL Driver HAM –40°C to +85°C 675 Yes Add to Cart  »
VE-HAM-ML Driver HAM –55°C to +85°C 675 Yes Add to Cart  »
VE-HAMD-CL Driver HAM for use with the BAMD –25°C to +85°C 675 Yes Add to Cart  »
VE-HAMD-EL Driver HAM for use with the BAMD –10°C to +85°C 675 Yes Add to Cart  »
VE-HAMD-IL Driver HAM for use with the BAMD –40°C to +85°C 675 Yes Add to Cart  »
VE-HAMD-ML Driver HAM for use with the BAMD –55°C to +85°C 675 Yes Add to Cart  »
VI-BAMD-CL Booster HAM –25°C to +85°C 675 No Add to Cart  »
VI-BAMD-EL Booster HAM –10°C to +85°C 675 No Add to Cart  »
VI-BAMD-IL Booster HAM –40°C to +85°C 675 No Add to Cart  »
VI-BAMD-ML Booster HAM –55°C to +85°C 675 No Add to Cart  »
VI-HAM-CL Driver HAM –25°C to +85°C 675 No Add to Cart  »
VI-HAM-EL Driver HAM –10°C to +85°C 675 No Add to Cart  »
VI-HAM-IL Driver HAM –40°C to +85°C 675 No Add to Cart  »
VI-HAM-ML Driver HAM –55°C to +85°C 675 No Add to Cart  »
VI-HAMD-CL Driver HAM for use with the BAMD –25°C to +85°C 675 No Add to Cart  »
VI-HAMD-EL Driver HAM for use with the BAMD –10°C to +85°C 675 No Add to Cart  »
VI-HAMD-IL Driver HAM for use with the BAMD –40°C to +85°C 675 No Add to Cart  »
VI-HAMD-ML Driver HAM for use with the BAMD –55°C to +85°C 675 No Add to Cart  »
1     24 products
Features & Benefits
  • 0.99 Power Factor
  • EN61000-3-2 Harmonic content
  • Universal Input: 85-264 Vac
  • Short circuit protection
  • Booster modules available for higher power
Diagram
ham-block-diagram.jpg

The HAM consists of a full-wave rectifier, a high frequency zero-current switching (ZCS) boost converter, active inrush current limiting, short-circuit protection, control and housekeeping circuitry. The incoming AC line is rectified and fed to the boost converter. The control circuitry varies the operating frequency of the boost converter to maintain the output voltage of the HAM above the peak of the incoming line, while forcing the input current to follow the wave shape and phase of the line voltage. The AC input current follows the voltage waveform and a power factor better than 0.99 is achieved. Operating efficiency of the boost converter is optimized at any incoming line voltage by an adaptive output voltage control scheme.

 

Click image to enlarge. 

 

Documentation

 

Application Notes

PDFHAM Application Note »

PDFHigh Boost HAM Application Note »

PDFActive PFC for Electronic Power Supplies »

PDFLine Filter, VI-HAM Harmonic Attenuator Module »

PDFDesigning a Power Supply with Multiple Input Options »

PDFSoldering Methods and Procedures for Vicor Modules »

 

Design Guide / Applications Manual

Download Entire Manual
 

PDFVI-200, VI-J00 Design Guide and Applications Manual »


Download Individual Chapters 

PDF 1. Zero-Current Switching »

PDF 2. DC-DC Converter Pinouts »

PDF 3. Module Dos and Donts »

PDF 4. Overcurrent Protection »

PDF 5. Output Voltage Trimming »

PDF 6. Multiple Gate In Connections »

PDF 7. Applications Circuits / Converter Array Design Considerations »

PDF 8. Using Boosters and Parallel Arrays »

PDF 9. EMC Considerations »

PDF 10. Optional Output Filters »

PDF 11. Battery Charger (BatMod) »

 


Filter and Front-End Module Chapters

PDF 12. AC Input Module (AIM / MI-AIM) »

PDF 13. Harmonic Attenuator Module (HAM) »

PDF 14. Input Attenuator Module (IAM / MI-IAM) »

PDF 15. Ripple Attenuator Module (RAM / MI-RAM) »

PDF 16. Offline Front End »

 


Power System Chapters

PDF 17. DC Input Power System (ComPAC / MI-ComPAC Family) »

PDF 18. AC Input Power System (FlatPAC Family) »

PDF 19. AC Input Power System (PFC FlatPAC) »

 


General Chapters

PDF 20. Thermal and Module Mounting Considerations »

PDF 21. Thermal Curves »

PDF 22. Lead Free Pins (RoHS) »

 

PDF 23. Tin Lead Pins »

PDF 24. Module Packaging Options (SlimMod, FinMod, BusMod and MegaMod Families) »

PDF 25. Product Weights »

PDF 26. Glossary of Technical Terms »

 
Safety Approvals

HAM

PDFcTÜVus - EN 60950-1, UL 60950-1, CSA 60950-1 »

PDFCB Certificate - IEC 60950-1 »

PDFCE Marked - Low Voltage Directive (2014/935/EU) »

PDFCE Marked - Low Voltage Directive (2014/35/EU) and RoHS Recast Directive (2011/65/EU) »

PDFcURus - UL 60950-1, CSA 60950-1 »

 

PDFHAM Safety Approvals »

 

HAM Line FIlter
(P/N 07818 & 30205)

PDFUL – UL 1283 »

PDFCSA – CAN/CSA C22.2 No. 8 »

PDFTÜV – EN 133200:1999 »

PDFCE Marked – EN 133200:1999 »

PDFCE Marked – EN 133200:1999 and RoHS Recast Directive (2011/65/EU) »

  
Related Products

 

001x001px_alpha.png

DC-DC    

001x001px_alpha.png

Converters    
001x001px_005195.jpg
VI-200, VI-J00   Go  
001x001px_005195.jpg
Maxi, Mini, Micro   Go  

001x001px_alpha.png

Accessories

001x001px_alpha.png

Capacitors

001x001px_alpha.png

Y-Cap
(Capacitance)
  Part
Number
  Vendor
Part Number
  RoHS
Compliant
  Voltage
Rating
   
 
   
 
   
 
  Technical Drawing    
001x001px_005195.jpg
4,700 pF   01000   PME271Y447MR30   Yes   250 Vac               PDF   Add to Cart  

001x001px_alpha.png

Back to Top 
 

001x001px_alpha.png

Y-Cap
Surface Mount

(Capacitance)
  Part
Number
  Vendor
Part Number
  RoHS
Compliant
  Voltage
Rating
   
 
   
 
   
 
  Technical Drawing    
001x001px_005195.jpg
4,700 pF   25283   P101AA472M250V   Yes   250 Vac               PDF   Add to Cart  

001x001px_alpha.png

Back to Top 
 

001x001px_alpha.png

MOVs

001x001px_alpha.png

Description   Part
Number
  Vendor
Part Number
  RoHS
Compliant
  Voltage Rating    
 
   
 
   
 
  Technical Drawing    
001x001px_005195.jpg
14 mm Disc   30076   V275LA20AP   Yes   275 V               PDF   Add to Cart  

001x001px_alpha.png

Back to Top 
 

001x001px_alpha.png

EMI Shielding

001x001px_alpha.png

VI-200-size Shield   Part
Number
  RoHS
Compliant
  Module Style        
 
   
 
   
 
  Technical Drawing    
001x001px_005195.jpg
With Pem Nuts   30139   Yes   VI-200                   PDF   Add to Cart  
                       
001x001px_005195.jpg
Without Pem Nuts   32175   Yes   VI-200                   PDF   Add to Cart  
                       

001x001px_alpha.png

Back to Top 
 

001x001px_alpha.png

Holdup Box (HUB)

001x001px_alpha.png

HUBs listed below contain two (2) capacitors of the value shown
Holdup Box
(Capacitance)
  Part
Number
  RoHS
Compliant
  Height                   Technical Drawing    
001x001px_005195.jpg
270 µF   HUB270-P   Yes   1.75"                   PDF   Add to Cart  
                        DXF  
001x001px_005195.jpg
470 µF   HUB470-P   Yes   2.34"                   PDF   Add to Cart  
                        DXF  
001x001px_005195.jpg
820 µF   HUB820-P   Yes   3.52"                   PDF   Add to Cart  
                        DXF  

001x001px_alpha.png

Back to Top 
 

001x001px_alpha.png

Mounting Connector Kit(s) listed below each contain one connector and pins.
Holdup Box
Mounting
Connector Kits
  Part
Number
  RoHS
Compliant
                           
001x001px_005195.jpg
Kit   21395   Yes                           Add to Cart  

001x001px_alpha.png

Back to Top 
 

001x001px_alpha.png

Rectifiers

001x001px_alpha.png

Description   Part
Number
  Vendor
Part Number
  RoHS Compliant   Voltage
Rating
  Current
Rating
   
 
   
 
  Technical Drawing    
001x001px_005195.jpg
Bridge Rectifier   30660   GBPC3506-E4/51   Yes   600 V   1 V           PDF   Add to Cart  

 

Back to Top 
 

001x001px_alpha.png

Sockets

001x001px_alpha.png


 

Electro-tin Finish   Part
Number
  Vendor
Part Number
  RoHS
Compliant
                  Technical Drawing    
001x001px_005195.jpg
0.040"   30074   09-9002-1-04   Yes                   PDF   Add to Cart  
001x001px_005195.jpg
0.080"   30075   09-9044-1-04   Yes                   PDF   Add to Cart  

001x001px_alpha.png

Back to Top 
 

001x001px_alpha.png

Standoffs

001x001px_alpha.png

Long Female
0.25" Hex
  Part
Number
  RoHS
Compliant
                      Technical Drawing    
001x001px_005195.jpg
(6) 0.25" x 0.525"   32183-01   Yes                       PDF   Add to Cart  
                        DXF  

001x001px_alpha.png

Back to Top 
 

001x001px_alpha.png

Thermal Management

001x001px_alpha.png

Heat Sinks listed in the table below are for use with Vicor VI-200-size modules.
These heat sinks are NOT for use with Vicor Maxi-size modules.
001x001px_alpha.png
TOOLHeat Sink Thermal Data and Calculator »
 
Heat Sinks
Longitudinal Fins
  Part
Number
  RoHS
Compliant
  Module Style                   Technical Drawing    
001x001px_005195.jpg
0.90"   30089   Yes   VI-200                   PDF   Add to Cart  
                      DXF  
001x001px_005195.jpg
0.70"   30775   Yes   VI-200                   PDF   Add to Cart  
                      DXF  
001x001px_005195.jpg
1.45"   30780   Yes   VI-200                   PDF   Add to Cart  
                      DXF  
001x001px_005195.jpg

001x001px_alpha.png

Back to Top 
 

001x001px_alpha.png

Heat Sinks listed in the table below are for use with Vicor VI-200-size modules.
These heat sinks are NOT for use with Vicor Maxi-size modules.
001x001px_alpha.png
TOOLHeat Sink Thermal Data and Calculator »
 
Heat Sinks
Transverse Fins
  Part
Number
  RoHS
Compliant
  Module Style                   Technical Drawing    
001x001px_005195.jpg
0.90"   30090   Yes   VI-200                   PDF   Add to Cart  
                      DXF  
001x001px_005195.jpg
0.70"   30193   Yes   VI-200                   PDF   Add to Cart  
                      DXF  
001x001px_005195.jpg
0.40"   30194   Yes   VI-200                   PDF   Add to Cart  
                      DXF  
001x001px_005195.jpg

001x001px_alpha.png

Back to Top 
 

001x001px_alpha.png

Thermal Pads listed in the table below are for use with Vicor VI-200-size modules.
These Thermal Pads are NOT for use with Vicor Maxi-size modules.
ThermMate
Thermal Pads
  Part
Number
  RoHS
Compliant
  Module Style                   Technical Drawing    
001x001px_005195.jpg
(10) 0.007" Pads   20266   Yes   VI-200                     Add to Cart  
                       

001x001px_alpha.png

Back to Top 
 

001x001px_alpha.png

Grounding Clips   Part
Number
  RoHS
Compliant
                      Technical Drawing    
001x001px_005195.jpg
For use with
FinMod Longitudinal
0.25" Fins (-F1)
  32185   Yes                       PDF   Add to Cart  
                      DXF  
001x001px_005195.jpg
For use with
FinMod Longitudinal
0.50" Fins (-F2)
  32185   Yes                       PDF   Add to Cart  
                      DXF  
001x001px_005195.jpg
For use with
FinMod Transverse
0.25" Fins (-F3)
  32186   Yes                       PDF   Add to Cart  
                      DXF  
001x001px_005195.jpg
For use with
FinMod Transverse
0.50" Fins (-F4)
  32186   Yes                       PDF   Add to Cart  
                      DXF  
001x001px_005195.jpg
For use with
SlimMod Flangless Package (-S)
  32187   Yes                       PDF   Add to Cart  
                      DXF  

001x001px_alpha.png

001x001px_alpha.png