DC MegaPAC™ DC-DC switcher
MegaPAC™ 任意の出力構成設定が 可能な電源
This product is not recommended for new designs.
Please use the Power System Designer tool to find a product for your project.
MegaPACファミリは、Vicorの DC-DCコンバータおよびアクセサリコンポーネントを用いて自由な出力構成が可能なAC-DC、DC-DC パワーシステムの製品ファミリです。入力、出力、電力レベルの幅広い選択肢により、カスタム電源のような利点を提供し、開発費(NRE)を必要としません。必要な出力を構成するDC-DCコンバータモジュールをコンバータパックと呼ぶ出力カードに収納し、それらを枚数に応じた適切なサイズのケースに組込めば1台の多出力電源が完成し、短時日で使用することが可能です。

パワーシステムデザイナー
特長と利点
特長と利点
User-configurable supplies with 1 to 20 outputs dependent on model
Protective features:
inrush limiting, transient protection and EMI filtering
Fan-cooled power supplies with high-power density
Fully compliant with global standards
コンテンツ
設計エンジニア向けコンテンツ
3-Phase MegaPAC-ELTM (Low Noise), 4kW MegaPAC-ELTM (Low Noise), AC-DC Switchers

The future of standardized defense platforms using MOSA, SOSA and VPX open architectures
The future of standardized defense platforms using MOSA, SOSA and VPX open architectures

Delivering higher power density and low noise for New Space applications
Patented power design techniques and architectures needed to deliver optimal power and low noise for space communications applications
- cURus – UL 60950-1, CSA 60950-1
- cTÜVus – EN 60950-1, UL 60950-1, CSA 60950-1
- CE Mark – Low Voltage Directive (2014/35/EU)
PFC MegaPAC
- cURus – UL 60950-1, CSA 60950-1
- cTÜVus – EN 60950-1, UL 60950-1, CSA 60950-1
- CE Mark – Low Voltage Directive (2014/35/EU)
- CB Certificate – IEC 60950-1
4kW MegaPAC
- Outline Drawing for Autoranging MegaPAC
PDF DXF - Outline Drawing for Mini MegaPAC
PDF DXF - Outline Drawing for 4kW MegaPAC-EL
PDF DXF - Outliine Drawing for 4kW MegaPAC
PDF - Outline Drawing for 4kW MegaPAC
DXF - Outline Drawing for PFC MegaPAC and PFC MegaPAC-HP
PDF DXF - Outline Drawing for PFC MegaPAC-HPEL and MegaPAC-HPEL
PDF - Outline Drawing for PFC MegaPAC-HPEL and MegaPAC-HPEL
DXF