V24A12C400BL | Maxi DC DC Converter | Vicor
V24A12C400BL
in the product family
Maxi DC DC Converter
V24A12C400BL
in the product family
Maxi DC DC Converter
Input Voltage
24V
Output Voltage
12V
Output Power
400W
Full Brick
4.6 x 2.2 x 0.5in / 117 x 55.9 x 12.7mm
4.6 x 2.2 x 0.5in / 117 x 55.9 x 12.7mm
Option Graph Section
Options
Part Number
V24A12C400BL
Lead time
22 weeks
Minimum order quantity
1
Quantity | MSRP |
---|---|
1+ | $460.29 |
10+ | $365.62 |
25+ | $333.61 |
50+ | $311.27 |
100+ | $290.42 |
Product Features
Product features
- Size: 4.6" x 2.2" x 0.5" (117 x 55,9 x 12,7 mm)
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
Maxi Family 24V Input Data Sheet
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
Maxi, long tin/lead pin, slotted baseplate
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
Description Longitudinal Threaded | RoHS Yes | Drawings | Part Number 30482 | View details |
Description Longitudinal Threaded | RoHS Yes | Drawings | Part Number 30188 | View details |
Description Longitudinal Through hole | RoHS Yes | Drawings | Part Number 30718 | View details |
Description Longitudinal Through hole | RoHS Yes | Drawings | Part Number 30181 | View details |
Description Transverse Threaded | RoHS Yes | Drawings | Part Number 30778 | View details |
Description Transverse Threaded | RoHS Yes | Drawings | Part Number 30196 | View details |
Description Transverse Through hole | RoHS Yes | Drawings | Part Number 30720 | View details |
Description Transverse Through hole | RoHS Yes | Drawings | Part Number 30723 | View details |
Capacitors
Description | RoHS | Drawings | Part Number | Add to cart table header |
---|---|---|---|---|
Description Y-Cap | RoHS Yes | Drawings | Part Number 00770 | View details |
Description Y-Cap | RoHS Yes | Drawings | Part Number 01000 | View details |
Description Y-Cap | RoHS Yes | Drawings | Part Number 03093 | View details |
Description SM Polymer | RoHS Yes | Drawings | Part Number 23484-337 | View details |
Description SM Polymer | RoHS Yes | Drawings | Part Number 23484-477 | View details |
Description SM Polymer | RoHS Yes | Drawings | Part Number 23579-227 | View details |
Description Y-Cap SMT | RoHS Yes | Drawings | Part Number 25283 | View details |
Description Al-El (10mm x 16mm) | RoHS Yes | Drawings | Part Number 30468 | View details |
Description Al-El (10mm x 16mm) | RoHS Yes | Drawings | Part Number 30469 | View details |
Description Al-El (16mm x 15mm) | RoHS No | Drawings | Part Number 30787 | View details |
Description Al-El (10mm x 16mm) | RoHS Yes | Drawings | Part Number 30788 | View details |
Description Al-El (12mm x 25mm) | RoHS No | Drawings | Part Number 30799 | |
Description Y-Cap SMT | RoHS Yes | Drawings | Part Number 30802 | View details |
Description Al-El (16mm x 15mm) | RoHS No | Drawings | Part Number 33985 | View details |
Remote Sense Compensation
Description | RoHS | Drawings | Part Number | Add to cart table header |
---|---|---|---|---|
Description 1mH Output Sense | RoHS Yes | Drawings | Part Number 36-00030 | View details |
Scope jack
Description | RoHS | Drawings | Part Number | Add to cart table header |
---|---|---|---|---|
Description Shielded horz. | RoHS No |
Drawings
|
Part Number 01830 | View details |
Description Shielded vert. | RoHS No |
Drawings
|
Part Number 06207 | View details |
Thermate Pad
Description | RoHS | Drawings | Part Number | Add to cart table header |
---|---|---|---|---|
Description Maxi Thermate Pad | RoHS Yes | Drawings | Part Number 20263 | View details |