Skip to main content
Back to Maxi Mini Micro

V24B36C200BL | Mini DC DC Converter | Vicor

V24B36C200BL in the product family

Mini DC DC Converter

2.28" x 2.2" x 0.5" (57,9 x 55,9 x 12,7 mm)
V24B36C200BL in the product family

Mini DC DC Converter

Input Voltage 24V
Output Voltage 36V
Output Power 200W
2.28" x 2.2" x 0.5" (57,9 x 55,9 x 12,7 mm)
Data Sheet
Error Message here
Order an evaluation board
24645R
10000 is the maximum allowed

Option Graph Section

Options
V24B36C200BL
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
  • Size: 2.28" x 2.2" x 0.5" (57,9 x 55,9 x 12,7 mm)
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
Description Longitudinal Threaded RoHS Yes Drawings Part Number 32188 Add to Cart
Description Longitudinal Threaded RoHS Yes Drawings Part Number 30189 Add to Cart
Description Longitudinal Through hole RoHS Yes Drawings Part Number 30195 Add to Cart
Description Longitudinal Through hole RoHS Yes Drawings Part Number 30182 Add to Cart
Description Transverse Threaded RoHS Yes Drawings Part Number 30184 Add to Cart
Description Transverse Threaded RoHS Yes Drawings Part Number 30269 Add to Cart
Description Transverse Through hole RoHS Yes Drawings Part Number 30721 Add to Cart
Description Transverse Through hole RoHS Yes Drawings Part Number 30724 Add to Cart

Capacitors

Description RoHS Drawings Part Number Add to cart table header
Description Y-Cap RoHS Yes Drawings Part Number 00770 Add to Cart
Description Y-Cap RoHS Yes Drawings Part Number 01000 Add to Cart
Description Y-Cap RoHS Yes Drawings Part Number 03093 Add to Cart
Description SM Polymer RoHS Yes Drawings Part Number 23484-337 Add to Cart
Description SM Polymer RoHS Yes Drawings Part Number 23484-477 Add to Cart
Description SM Polymer RoHS Yes Drawings Part Number 23579-227 Add to Cart
Description Y-Cap SMT RoHS Yes Drawings Part Number 25283 Add to Cart
Description Al-El (10mm x 16mm) RoHS Yes Drawings Part Number 30468 Add to Cart
Description Al-El (10mm x 16mm) RoHS Yes Drawings Part Number 30469 Add to Cart
Description Al-El (16mm x 15mm) RoHS No Drawings Part Number 30787 Add to Cart
Description Al-El (10mm x 16mm) RoHS Yes Drawings Part Number 30788 Add to Cart
Description Al-El (12mm x 25mm) RoHS No Drawings Part Number 30799
Description Y-Cap SMT RoHS Yes Drawings Part Number 30802 Add to Cart
Description Al-El (16mm x 15mm) RoHS No Drawings Part Number 33985 Add to Cart

Remote Sense Compensation

Description RoHS Drawings Part Number Add to cart table header
Description 1mH Output Sense RoHS Yes Drawings Part Number 36-00030 Add to Cart

Scope jack

Description RoHS Drawings Part Number Add to cart table header
Description Shielded horz. RoHS No Drawings
Part Number 01830 Add to Cart
Description Shielded vert. RoHS No Drawings
Part Number 06207 Add to Cart

Thermate Pad

Description RoHS Drawings Part Number Add to cart table header
Description Mini Thermate Pad RoHS Yes Drawings Part Number 20264 Add to Cart

Transformer

Description RoHS Drawings Part Number Add to cart table header
Description PR Bus Isolation RoHS No Drawings
Part Number 29768 Add to Cart