V375B12C200BN3 | Mini DC DC Converter | Vicor
V375B12C200BN3
in the product family
Mini DC DC Converter
V375B12C200BN3
in the product family
Mini DC DC Converter
Input Voltage
375V
Output Voltage
12V
Output Power
200W
Half Brick
2.28 x 2.2 x 0.5in / 57.9 x 55.9 x 12.7mm
2.28 x 2.2 x 0.5in / 57.9 x 55.9 x 12.7mm
Option Graph Section
Options
Part Number
V375B12C200BN3
Lead time
26 Week(s)
Minimum order quantity
1
Quantity | MSRP |
---|---|
1+ | $353.39 |
10+ | $280.71 |
25+ | $256.13 |
50+ | $238.98 |
100+ | $222.97 |
Product Features
Product features
- Size: 2.28" x 2.2" x 0.5" (57,9 x 55,9 x 12,7 mm)
- Low noise zero current switching and zero voltage
- Switching technology
- Single-wire paralleling
- Output voltage adjust from 10-110%
- Logic enable / disable
- Input undervoltage lockout
- Output overvoltage protection
Accordion Section
- Data Sheets
Mini Family 375V Input Data Sheet
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
Mini, long ModuMate, through-hole baseplate
STP
Promo Component
Get more documents, videos and case studies in the resource library for engineers
Related accessories
Associated System Modules
Description | RoHS | Drawings | Part Number | Add to cart table header |
---|---|---|---|---|
Description High Boost HAM | RoHS |
Drawings
|
Part Number High Boost HAM |
Diodes and Rectifiers
Description | RoHS | Drawings | Current Rating | Part Number | Add to cart table header |
---|---|---|---|---|---|
Description ORing To-220 Dual | RoHS Yes | Drawings | Current Rating 30.0 | Part Number 39501 |
Heat Sinks
Description | RoHS | Drawings | Part Number | Add to cart table header |
---|---|---|---|---|
Description Longitudinal Threaded | RoHS Yes | Drawings | Part Number 32188 | Add to Cart |
Description Longitudinal Threaded | RoHS Yes | Drawings | Part Number 30189 | Add to Cart |
Description Longitudinal Through hole | RoHS Yes | Drawings | Part Number 30195 | Add to Cart |
Description Longitudinal Through hole | RoHS Yes | Drawings | Part Number 30182 | Add to Cart |
Description Transverse Threaded | RoHS Yes | Drawings | Part Number 30184 | Add to Cart |
Description Transverse Threaded | RoHS Yes | Drawings | Part Number 30269 | Add to Cart |
Description Transverse Through hole | RoHS Yes | Drawings | Part Number 30721 | Add to Cart |
Description Transverse Through hole | RoHS Yes | Drawings | Part Number 30724 | Add to Cart |
CM Input Inductor
Description | RoHS | Drawings | Current Rating | Part Number | Add to cart table header |
---|---|---|---|---|---|
Description 3000 uH | RoHS Yes | Drawings | Current Rating 7.0 | Part Number 31742 | Add to Cart |
Description 1000 uH | RoHS Yes | Drawings | Current Rating 12.0 | Part Number 31743 | Add to Cart |
Description 2163 uH | RoHS Yes | Drawings | Current Rating 1.0 | Part Number 31943 | Add to Cart |
Description 1.3 mH | RoHS Yes | Drawings | Current Rating 13.0 | Part Number 32006 | Add to Cart |
DM Input Inductor
Description | RoHS | Drawings | Current Rating | Part Number | Add to cart table header |
---|---|---|---|---|---|
Description 22 uH | RoHS Yes | Drawings | Current Rating 12.0 | Part Number 33206 | Add to Cart |
Description 1 mH | RoHS Yes | Drawings | Current Rating 4.0 | Part Number 36-00036 | Add to Cart |
Capacitors
Description | RoHS | Drawings | Part Number | Add to cart table header |
---|---|---|---|---|
Description Y-Cap | RoHS Yes | Drawings | Part Number 00770 | Add to Cart |
Description Y-Cap | RoHS Yes | Drawings | Part Number 01000 | Add to Cart |
Description Y-Cap | RoHS Yes | Drawings | Part Number 03093 | Add to Cart |
Description SM Polymer | RoHS Yes | Drawings | Part Number 23484-337 | Add to Cart |
Description SM Polymer | RoHS Yes | Drawings | Part Number 23484-477 | Add to Cart |
Description SM Polymer | RoHS Yes | Drawings | Part Number 23579-227 | Add to Cart |
Description Y-Cap SMT | RoHS Yes | Drawings | Part Number 25283 | Add to Cart |
Description Al-El (10mm x 16mm) | RoHS Yes | Drawings | Part Number 30468 | Add to Cart |
Description Al-El (10mm x 16mm) | RoHS Yes | Drawings | Part Number 30469 | Add to Cart |
Description Al-El (16mm x 15mm) | RoHS No | Drawings | Part Number 30787 | Add to Cart |
Description Al-El (10mm x 16mm) | RoHS Yes | Drawings | Part Number 30788 | Add to Cart |
Description Al-El (12mm x 25mm) | RoHS No | Drawings | Part Number 30799 | |
Description Y-Cap SMT | RoHS Yes | Drawings | Part Number 30802 | Add to Cart |
Description Al-El (16mm x 15mm) | RoHS No | Drawings | Part Number 33985 | Add to Cart |
Remote Sense Compensation
Description | RoHS | Drawings | Part Number | Add to cart table header |
---|---|---|---|---|
Description 1mH Output Sense | RoHS Yes | Drawings | Part Number 36-00030 | Add to Cart |
Scope jack
Description | RoHS | Drawings | Part Number | Add to cart table header |
---|---|---|---|---|
Description Shielded horz. | RoHS No |
Drawings
|
Part Number 01830 | Add to Cart |
Description Shielded vert. | RoHS No |
Drawings
|
Part Number 06207 | Add to Cart |
Socket - Module_extraction Tool
Description | RoHS | Drawings | Part Number | Add to cart table header |
---|---|---|---|---|
Description Extraction tool for Mini module | RoHS No |
Drawings
|
Part Number 22828 | Add to Cart |
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
Part Number 18366 | Add to Cart |
Description 5 Sets - Inboard 0.094" Board Thickness | RoHS No |
Drawings
|
Part Number 18367 | Add to Cart |
Description 5 Sets - Onboard 0.063" Board Thickness | RoHS No |
Drawings
|
Part Number 18368 | Add to Cart |
Description 5 Sets - Onboard 0.094" Board Thickness | RoHS No |
Drawings
|
Part Number 18369 | Add to Cart |
Description Input - Inboard 0.063" Board Thickness | RoHS No |
Drawings
|
Part Number 18374 | Add to Cart |
Description Input - Inboard 0.094" Board Thickness | RoHS No |
Drawings
|
Part Number 18375 | |
Description Input - Onboard 0.063" Board Thickness | RoHS No |
Drawings
|
Part Number 18378 | Add to Cart |
Description Input - Onboard 0.094" Board Thickness | RoHS No |
Drawings
|
Part Number 18379 | Add to Cart |
Description Output - Inboard 0.063" Board Thickness | RoHS No |
Drawings
|
Part Number 18384 | Add to Cart |
Description Output - Inboard 0.094" Board Thickness | RoHS No |
Drawings
|
Part Number 18385 | |
Description Output - Onboard 0.063" Board Thickness | RoHS No |
Drawings
|
Part Number 18390 | Add to Cart |
Description Output - Onboard 0.094" Board Thickness | RoHS No |
Drawings
|
Part Number 18391 | Add to Cart |
Description 5 Sets - Onboard 0.125" Board Thickness | RoHS No |
Drawings
|
Part Number 21511 | Add to Cart |
Description Input - Onboard 0.125" Board Thickness | RoHS No |
Drawings
|
Part Number 21539 | Add to Cart |
Description Output - Onboard 0.125" Board Thickness | RoHS No |
Drawings
|
Part Number 21544 | Add to Cart |