V24C5H100BS | Micro DC DC Converter | Vicor
V24C5H100BS
in the product family
Micro DC DC Converter
V24C5H100BS
in the product family
Micro DC DC Converter
Input Voltage
24V
Output Voltage
5V
Output Power
100W
Quarter Brick
2.28 x 1.45 x 0.5in / 57.9 x 36.8 x 12.7mm
2.28 x 1.45 x 0.5in / 57.9 x 36.8 x 12.7mm
Option Graph Section
Options
Part Number
V24C5H100BS
Lead time
22 weeks
Minimum order quantity
1
| Quantity | MSRP |
|---|---|
| 1+ | $493.03 |
| 10+ | $391.63 |
| 25+ | $357.34 |
| 50+ | $333.41 |
| 100+ | $311.08 |
Product Features
Product features
- Size: 2.28" x 1.45" x 0.5" (57,9 x 36,8 x 12,7 mm)
- Low noise zero current switching and zero voltage
- Switching technology
- Single-wire paralleling
- Output voltage adjust from 10-110%
- Logic enable / disable
- Input undervoltage lockout
- Output overvoltage protection
Accordion Section
- Data Sheets
Micro Family 24V Input Data Sheet
- InMate Design Guide
- Military De-rating Guide
- SurfMate Design Guide
- Soldering Methods and Procedures for RoHS-Compliant Power Modules
-
AN:101
High-Efficiency Battery Charger Using Power Components -
AN:104
Hot-Swap Capability Eliminates Downtime -
AN:106
Thermal Considerations: Assuring Performance of Maxi, Mini and Micro High-Density DC-DC Converter Modules -
AN:109
Adjustable Latching Output Overcurrent Circuit -
AN:201
Using Modular DC-DC Converters to Meet European Standards for Railway Applications -
AN:206
Maxi, Mini, Micro DC-DC Converters Parallel Bus: PR Pin -
AN:207
Designing High-Power Arrays Using Maxi, Mini and Micro Family DC-DC Converters -
AN:208
Soldering Methods and Procedures for Vicor Power Modules -
AN:209
Wide-Range Trimming with Variable Loads -
AN:211
Constant Current Control for DC-DC converters -
AN:214
Meeting Transient Specifications for Electrical Systems in Military Vehicles
- cURus - UL 62368-1, CSA 62368-1
- cTÜVus – EN 62368-1, UL 62368-1, CSA 62368-1
- CE Mark – Low Voltage Directive (2014/35/EU) and RoHS Recast Directive (2011/65/EU)
- CE Mark – Low Voltage Directive (2014/35/EU) and RoHS Recast Directive (2011/65/EU)
- CB Certificate – IEC 62368-1
- Module Safety Instruction Sheet
- UKCA - The Electrical Equipment (Safety) Regulations 2016, SI 2016 No. 1101
- UKCA and Restriction of Hazardous Substances SI 2012, No. 3032
-
Micro, short ModuMate, slotted baseplate
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
| Description Longitudinal Threaded | RoHS Yes | Drawings | Part Number 32174 | View details |
| Description Longitudinal Threaded | RoHS Yes | Drawings | Part Number 30190 | View details |
| Description Longitudinal Through hole | RoHS Yes | Drawings | Part Number 30719 | View details |
| Description Longitudinal Through hole | RoHS Yes | Drawings | Part Number 30183 | View details |
| Description Transverse Threaded | RoHS Yes | Drawings | Part Number 32173 | View details |
| Description Transverse Threaded | RoHS Yes | Drawings | Part Number 30270 | View details |
| Description Transverse Through hole | RoHS Yes | Drawings | Part Number 30722 | View details |
| Description Transverse Through hole | RoHS Yes | Drawings | Part Number 30725 | View details |
CM Input Inductor
| Description | RoHS | Drawings | Current Rating | Part Number | Add to cart table header |
|---|---|---|---|---|---|
| Description 1000 uH | RoHS Yes | Drawings | Current Rating 12.0 | Part Number 31743 | View details |
| Description 1.3 mH | RoHS Yes | Drawings | Current Rating 13.0 | Part Number 32006 | View details |
DM Input Inductor
| Description | RoHS | Drawings | Current Rating | Part Number | Add to cart table header |
|---|---|---|---|---|---|
| Description 22 uH | RoHS Yes | Drawings | Current Rating 12.0 | Part Number 33206 | View details |
Capacitors
| Description | RoHS | Drawings | Part Number | Add to cart table header |
|---|---|---|---|---|
| Description Y-Cap | RoHS Yes | Drawings | Part Number 00770 | View details |
| Description Y-Cap | RoHS Yes | Drawings | Part Number 01000 | View details |
| Description Y-Cap | RoHS Yes | Drawings | Part Number 03093 | View details |
| Description SM Polymer | RoHS Yes | Drawings | Part Number 23484-337 | View details |
| Description SM Polymer | RoHS Yes | Drawings | Part Number 23484-477 | View details |
| Description SM Polymer | RoHS Yes | Drawings | Part Number 23579-227 | View details |
| Description Y-Cap SMT | RoHS Yes | Drawings | Part Number 25283 | View details |
| Description Al-El (10mm x 16mm) | RoHS Yes | Drawings | Part Number 30468 | View details |
| Description Al-El (10mm x 16mm) | RoHS Yes | Drawings | Part Number 30469 | View details |
| Description Al-El (16mm x 15mm) | RoHS No | Drawings | Part Number 30787 | View details |
| Description Al-El (10mm x 16mm) | RoHS Yes | Drawings | Part Number 30788 | View details |
| Description Al-El (12mm x 25mm) | RoHS No | Drawings | Part Number 30799 | |
| Description Y-Cap SMT | RoHS Yes | Drawings | Part Number 30802 | View details |
| Description Al-El (16mm x 15mm) | RoHS No | Drawings | Part Number 33985 | View details |
Remote Sense Compensation
| Description | RoHS | Drawings | Part Number | Add to cart table header |
|---|---|---|---|---|
| Description 1mH Output Sense | RoHS Yes | Drawings | Part Number 36-00030 | View details |
Scope jack
| Description | RoHS | Drawings | Part Number | Add to cart table header |
|---|---|---|---|---|
| Description Shielded horz. | RoHS No |
Drawings
|
Part Number 01830 | View details |
| Description Shielded vert. | RoHS No |
Drawings
|
Part Number 06207 | View details |
Socket - Module_extraction Tool
| Description | RoHS | Drawings | Part Number | Add to cart table header |
|---|---|---|---|---|
| Description Extraction tool for Micro module | RoHS No |
Drawings
|
Part Number 22829 | View details |
Sockets - Inmates
| Description | RoHS | Drawings | Part Number | Add to cart table header |
|---|---|---|---|---|
| Description 5 Sets - Inboard 0.063" Board Thickness | RoHS No |
Drawings
|
Part Number 18370 | View details |
| Description 5 Sets - Inboard 0.094" Board Thickness | RoHS No |
Drawings
|
Part Number 18371 | View details |
| Description 5 Sets - Onboard 0.063" Board Thickness | RoHS No |
Drawings
|
Part Number 18372 | View details |
| Description 5 Sets - Onboard 0.094" Board Thickness | RoHS No |
Drawings
|
Part Number 18373 | View details |
| Description Input - Inboard 0.063" Board Thickness | RoHS No |
Drawings
|
Part Number 18376 | View details |
| Description Input - Inboard 0.094" Board Thickness | RoHS No |
Drawings
|
Part Number 18377 | View details |
| Description Input - Onboard 0.063" Board Thickness | RoHS No |
Drawings
|
Part Number 18380 | View details |
| Description Input - Onboard 0.094" Board Thickness | RoHS No |
Drawings
|
Part Number 18381 | View details |
| Description Output - Inboard 0.063" Board Thickness | RoHS No |
Drawings
|
Part Number 18386 | View details |
| Description Output - Inboard 0.094" Board Thickness | RoHS No |
Drawings
|
Part Number 18387 | View details |
| Description Output - Onboard 0.063" Board Thickness | RoHS No |
Drawings
|
Part Number 18392 | View details |
| Description Output - Onboard 0.094" Board Thickness | RoHS No |
Drawings
|
Part Number 18393 | View details |
| Description 5 Sets - Onboard 0.125" Board Thickness | RoHS No |
Drawings
|
Part Number 21512 | View details |
| Description Input - Onboard 0.125" Board Thickness | RoHS No |
Drawings
|
Part Number 21540 | View details |
| Description Output - Onboard 0.125" Board Thickness | RoHS No |
Drawings
|
Part Number 21545 | View details |
Sockets - Surfmate
| Description | RoHS | Drawings | Part Number | Add to cart table header |
|---|---|---|---|---|
| Description 5 Socket Sets | RoHS No |
Drawings
|
Part Number 16025 | View details |
| Description Input Socket | RoHS No |
Drawings
|
Part Number 22103 | View details |
| Description Output Socket | RoHS No |
Drawings
|
Part Number 22104 | View details |
Thermate Pad
| Description | RoHS | Drawings | Part Number | Add to cart table header |
|---|---|---|---|---|
| Description Micro Thermate Pad | RoHS Yes | Drawings | Part Number 20265 | View details |
Transformer
| Description | RoHS | Drawings | Part Number | Add to cart table header |
|---|---|---|---|---|
| Description PR Bus Isolation | RoHS No |
Drawings
|
Part Number 29768 | View details |