V300C5E100BN | Micro DC DC Converter | Vicor
V300C5E100BN
in the product family
Micro DC DC Converter
V300C5E100BN
in the product family
Micro DC DC Converter
Input Voltage
300V
Output Voltage
5V
Output Power
100W
Quarter Brick
2.28 x 1.45 x 0.5in / 57.9 x 36.8 x 12.7mm
2.28 x 1.45 x 0.5in / 57.9 x 36.8 x 12.7mm
Option Graph Section
Options
Part Number
V300C5E100BN
Lead time
30 weeks
Minimum order quantity
1
| Quantity | MSRP |
|---|---|
| 1+ | $349.10 |
| 10+ | $277.29 |
| 25+ | $253.38 |
| 100+ | $244.37 |
Product Features
Product features
- Size: 2.28" x 1.45" x 0.5" (57,9 x 36,8 x 12,7 mm)
- Low noise zero current switching and zero voltage
- Switching technology
- Single-wire paralleling
- Output voltage adjust from 10-110%
- Logic enable / disable
- Input undervoltage lockout
- Output overvoltage protection
Accordion Section
- Data Sheets
Micro Family 300V Input Data Sheet
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
Micro, long ModuMate, slotted baseplate
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
| Description ARM Autoranging Rectifier Module | RoHS |
Drawings
|
Part Number VI-ARM | |
| Description | RoHS |
Drawings
|
Part Number | |
| Description | RoHS |
Drawings
|
Part Number |
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
| Description Longitudinal Threaded | RoHS Yes | Drawings | Part Number 32174 | View details |
| Description Longitudinal Threaded | RoHS Yes | Drawings | Part Number 30190 | View details |
| Description Longitudinal Through hole | RoHS Yes | Drawings | Part Number 30719 | View details |
| Description Longitudinal Through hole | RoHS Yes | Drawings | Part Number 30183 | View details |
| Description Transverse Threaded | RoHS Yes | Drawings | Part Number 32173 | View details |
| Description Transverse Threaded | RoHS Yes | Drawings | Part Number 30270 | View details |
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
| Description 2163 uH | RoHS Yes | Drawings | Current Rating 1.0 | Part Number 31943 | View details |
| Description 1.3 mH | RoHS Yes | Drawings | Current Rating 13.0 | Part Number 32006 | View details |
DM Input Inductor
| Description | RoHS | Drawings | Current Rating | Part Number | Add to cart table header |
|---|---|---|---|---|---|
| Description 22 uH | RoHS Yes | Drawings | Current Rating 12.0 | Part Number 33206 | View details |
| Description 1 mH | RoHS Yes | Drawings | Current Rating 4.0 | Part Number 36-00036 | View details |
Capacitors
| Description | RoHS | Drawings | Part Number | Add to cart table header |
|---|---|---|---|---|
| Description Y-Cap | RoHS Yes | Drawings | Part Number 00770 | View details |
| Description Y-Cap | RoHS Yes | Drawings | Part Number 01000 | View details |
| Description Y-Cap | RoHS Yes | Drawings | Part Number 03093 | View details |
| Description SM Polymer | RoHS Yes | Drawings | Part Number 23484-337 | View details |
| Description SM Polymer | RoHS Yes | Drawings | Part Number 23484-477 | View details |
| Description SM Polymer | RoHS Yes | Drawings | Part Number 23579-227 | View details |
| Description Y-Cap SMT | RoHS Yes | Drawings | Part Number 25283 | View details |
| Description Al-El (10mm x 16mm) | RoHS Yes | Drawings | Part Number 30468 | View details |
| Description Al-El (10mm x 16mm) | RoHS Yes | Drawings | Part Number 30469 | View details |
| Description Al-El (16mm x 15mm) | RoHS No | Drawings | Part Number 30787 | View details |
| Description Al-El (10mm x 16mm) | RoHS Yes | Drawings | Part Number 30788 | View details |
| Description Al-El (12mm x 25mm) | RoHS No | Drawings | Part Number 30799 | |
| Description Y-Cap SMT | RoHS Yes | Drawings | Part Number 30802 | View details |
| Description Al-El (16mm x 15mm) | RoHS No | Drawings | Part Number 33985 | View details |
Remote Sense Compensation
| Description | RoHS | Drawings | Part Number | Add to cart table header |
|---|---|---|---|---|
| Description 1mH Output Sense | RoHS Yes | Drawings | Part Number 36-00030 | View details |
Scope jack
| Description | RoHS | Drawings | Part Number | Add to cart table header |
|---|---|---|---|---|
| Description Shielded horz. | RoHS No |
Drawings
|
Part Number 01830 | View details |
| Description Shielded vert. | RoHS No |
Drawings
|
Part Number 06207 | View details |
Socket - Module_extraction Tool
| Description | RoHS | Drawings | Part Number | Add to cart table header |
|---|---|---|---|---|
| Description Extraction tool for Micro module | RoHS No |
Drawings
|
Part Number 22829 | View details |
Sockets - Inmates
| Description | RoHS | Drawings | Part Number | Add to cart table header |
|---|---|---|---|---|
| Description 5 Sets - Inboard 0.063" Board Thickness | RoHS No |
Drawings
|
Part Number 18370 | View details |
| Description 5 Sets - Inboard 0.094" Board Thickness | RoHS No |
Drawings
|
Part Number 18371 | View details |
| Description 5 Sets - Onboard 0.063" Board Thickness | RoHS No |
Drawings
|
Part Number 18372 | View details |
| Description 5 Sets - Onboard 0.094" Board Thickness | RoHS No |
Drawings
|
Part Number 18373 | View details |
| Description Input - Inboard 0.063" Board Thickness | RoHS No |
Drawings
|
Part Number 18376 | View details |
| Description Input - Inboard 0.094" Board Thickness | RoHS No |
Drawings
|
Part Number 18377 | View details |
| Description Input - Onboard 0.063" Board Thickness | RoHS No |
Drawings
|
Part Number 18380 | View details |
| Description Input - Onboard 0.094" Board Thickness | RoHS No |
Drawings
|
Part Number 18381 | View details |
| Description Output - Inboard 0.063" Board Thickness | RoHS No |
Drawings
|
Part Number 18386 | View details |
| Description Output - Inboard 0.094" Board Thickness | RoHS No |
Drawings
|
Part Number 18387 | View details |
| Description Output - Onboard 0.063" Board Thickness | RoHS No |
Drawings
|
Part Number 18392 | View details |
| Description Output - Onboard 0.094" Board Thickness | RoHS No |
Drawings
|
Part Number 18393 | View details |
| Description 5 Sets - Onboard 0.125" Board Thickness | RoHS No |
Drawings
|
Part Number 21512 | View details |
| Description Input - Onboard 0.125" Board Thickness | RoHS No |
Drawings
|
Part Number 21540 | View details |
| Description Output - Onboard 0.125" Board Thickness | RoHS No |
Drawings
|
Part Number 21545 | View details |