
Redefining power delivery networks with fixed‑ratio converters
This white paper discusses the fixed ratio, DC DC converter and why designers should consider it an essential part of the power delivery architecture
Dear vicorpower.com users:
In an effort to improve the Vicor website, we will be conducting maintenance on the site Dec. 29th between 11:30 am and 2pm am EST.
Certain parts of the site may not be available during this time, specifically product pages and family matrices.
We apologize for any inconvenience and thank you for your patience.
– Vicor Web Team
Bus Converters are high-density, high-efficiency, fixed ratio (non-regulating) isolated DC-DC converter modules. BCMs are available in ChiP or a Vicor Integrated Adapter (VIA) package which simplifies cooling as well as providing integrated PMBus control, EMI filtering, and transient protection. The family extends from 800V to 48V inputs with various K factors to suit a wide range of applications and markets. Based on our proprietary Sine-Amplitude Converter topology, high voltage BCM ChiPs are able to reach peak efficiencies of 98% and achieve power densities up to 3.4kW/in³. These flexible modules can be easily paralleled into high power arrays and outputs can be put in series to achieve a higher VOUT. BCMs are inherently bidirectional and also allow designers to reduce the amount of bulk capacitance needed at the load by effectively ‘reflecting’ the capacitance across the module based on the specified K factor.
MIL-COTS versions are also available and operate from MIL-STD-704E/F 270V and deliver an isolated
Vicor fixed-ratio bus converters are powering many of today’s world changing innovations in electric planes, maritime communication UAVs, and risky underwater ROV explorations.
Filter Products
| Part Number | Datasheet | Input (V) | Output (V) | Output Current (A) | K Factor | Control Interface | Mounting | Reverse Operation | Max Capacitance (μF) | Temperature | Dimensions mm | Dimensions in. | Package | Add to cart / view details | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Part Number: | Input (V): 36 - 60 |
Output (V): 6 - 10 |
Output Current (A): 150.0 |
K Factor: 1/6 |
Control Interface: Analog |
Mounting: Through Hole |
Reverse Operation: No |
Max Capacitance (μF): 6000 |
Temperature: -40 to 100°C |
Dimensions mm: 61.00 x 25.14 x 7.21mm |
Dimensions in.: 2.402 x 0.990 x 0.284in |
Package: 2361 ChiP |
View Details | ||
| Part Number: | Input (V): 36 - 60 |
Output (V): 6 - 10 |
Output Current (A): 150.0 |
K Factor: 1/6 |
Control Interface: Digital |
Mounting: Through Hole |
Reverse Operation: No |
Max Capacitance (μF): 6000 |
Temperature: -40 to 100°C |
Dimensions mm: 61.00 x 25.14 x 7.21mm |
Dimensions in.: 2.402 x 0.990 x 0.284in |
Package: 2361 ChiP |
View Details | ||
| Part Number: | Input (V): 36 - 60 |
Output (V): 9 - 15 |
Output Current (A): 130.0 |
K Factor: 1/4 |
Control Interface: Digital |
Mounting: Through Hole |
Reverse Operation: No |
Max Capacitance (μF): 3000 |
Temperature: -40 to 100°C |
Dimensions mm: 61.00 x 25.14 x 7.21mm |
Dimensions in.: 2.402 x 0.990 x 0.284in |
Package: 2361 ChiP |
View Details | ||
| Part Number: | Input (V): 36 - 60 |
Output (V): 9 - 15 |
Output Current (A): 130.0 |
K Factor: 1/4 |
Control Interface: Reverse Analog |
Mounting: Through Hole |
Reverse Operation: Yes |
Max Capacitance (μF): 3000 |
Temperature: -40 to 100°C |
Dimensions mm: 61.00 x 25.14 x 7.21mm |
Dimensions in.: 2.402 x 0.990 x 0.284in |
Package: 2361 ChiP |
View Details | ||
| Part Number: | Input (V): 36 - 60 |
Output (V): 9 - 15 |
Output Current (A): 130.0 |
K Factor: 1/4 |
Control Interface: Analog |
Mounting: Through Hole |
Reverse Operation: No |
Max Capacitance (μF): 3000 |
Temperature: -40 to 100°C |
Dimensions mm: 61.00 x 25.14 x 7.21mm |
Dimensions in.: 2.402 x 0.990 x 0.284in |
Package: 2361 ChiP |
View Details | ||
| Part Number: | Input (V): 260 - 410 |
Output (V): 8.1 - 12.8 |
Output Current (A): 125.0 |
K Factor: 1/32 |
Control Interface: PM Bus |
Mounting: Chassis Mount |
Reverse Operation: No |
Max Capacitance (μF): 1000 |
Temperature: -40 to 100°C |
Dimensions mm: 110.60 x 35.50 x 9.40mm |
Dimensions in.: 4.35 x 1.40 x 0.37in |
Package: 4414 VIA |
View Details | ||
| Part Number: | Input (V): 260 - 410 |
Output (V): 8.1 - 12.8 |
Output Current (A): 125.0 |
K Factor: 1/32 |
Control Interface: PM Bus |
Mounting: Board Mount Short Pin |
Reverse Operation: No |
Max Capacitance (μF): 1000 |
Temperature: -20 to 100°C |
Dimensions mm: 110.60 x 35.50 x 9.40mm |
Dimensions in.: 4.35 x 1.40 x 0.37in |
Package: 4414 VIA |
View Details | ||
| Part Number: | Input (V): 260 - 410 |
Output (V): 8.1 - 12.8 |
Output Current (A): 125.0 |
K Factor: 1/32 |
Control Interface: PM Bus |
Mounting: Board Mount Short Pin |
Reverse Operation: No |
Max Capacitance (μF): 1000 |
Temperature: -40 to 100°C |
Dimensions mm: 110.60 x 35.50 x 9.40mm |
Dimensions in.: 4.35 x 1.40 x 0.37in |
Package: 4414 VIA |
View Details | ||
| Part Number: | Input (V): 260 - 410 |
Output (V): 8.1 - 12.8 |
Output Current (A): 125.0 |
K Factor: 1/32 |
Control Interface: PM Bus |
Mounting: Board Mount Long Pin |
Reverse Operation: No |
Max Capacitance (μF): 1000 |
Temperature: -40 to 100°C |
Dimensions mm: 110.60 x 35.50 x 9.40mm |
Dimensions in.: 4.35 x 1.40 x 0.37in |
Package: 4414 VIA |
View Details | ||
| Part Number: | Input (V): 260 - 410 |
Output (V): 8.1 - 12.8 |
Output Current (A): 125.0 |
K Factor: 1/32 |
Control Interface: PM Bus |
Mounting: Board Mount Long Pin |
Reverse Operation: No |
Max Capacitance (μF): 1000 |
Temperature: -20 to 100°C |
Dimensions mm: 110.60 x 35.50 x 9.40mm |
Dimensions in.: 4.35 x 1.40 x 0.37in |
Package: 4414 VIA |
View Details | ||
| Part Number: | Input (V): 260 - 410 |
Output (V): 8.1 - 12.8 |
Output Current (A): 125.0 |
K Factor: 1/32 |
Control Interface: PM Bus |
Mounting: Chassis Mount |
Reverse Operation: No |
Max Capacitance (μF): 1000 |
Temperature: -20 to 100°C |
Dimensions mm: 110.60 x 35.50 x 9.40mm |
Dimensions in.: 4.35 x 1.40 x 0.37in |
Package: 4414 VIA |
View Details | ||
| Part Number: | Input (V): 260 - 410 |
Output (V): 8.1 - 12.8 |
Output Current (A): 125.0 |
K Factor: 1/32 |
Control Interface: Digital |
Mounting: Through Hole |
Reverse Operation: No |
Max Capacitance (μF): 1000 |
Temperature: -55 to 125°C |
Dimensions mm: 61.00 x 25.14 x 7.21mm |
Dimensions in.: 2.402 x 0.990 x 0.284in |
Package: 2361 ChiP |
View Details | ||
| Part Number: | Input (V): 260 - 410 |
Output (V): 8.1 - 12.8 |
Output Current (A): 125.0 |
K Factor: 1/32 |
Control Interface: Analog |
Mounting: Through Hole |
Reverse Operation: No |
Max Capacitance (μF): 1000 |
Temperature: -40 to 100°C |
Dimensions mm: 61.00 x 25.14 x 7.21mm |
Dimensions in.: 2.402 x 0.990 x 0.284in |
Package: 2361 ChiP |
View Details | ||
| Part Number: | Input (V): 260 - 410 |
Output (V): 8.1 - 12.8 |
Output Current (A): 125.0 |
K Factor: 1/32 |
Control Interface: Digital |
Mounting: Through Hole |
Reverse Operation: No |
Max Capacitance (μF): 1000 |
Temperature: -40 to 100°C |
Dimensions mm: 61.00 x 25.14 x 7.21mm |
Dimensions in.: 2.402 x 0.990 x 0.284in |
Package: 2361 ChiP |
View Details | ||
| Part Number: | Input (V): 260 - 410 |
Output (V): 8.1 - 12.8 |
Output Current (A): 125.0 |
K Factor: 1/32 |
Control Interface: Reverse Analog |
Mounting: Through Hole |
Reverse Operation: Yes |
Max Capacitance (μF): 1000 |
Temperature: -40 to 100°C |
Dimensions mm: 61.00 x 25.14 x 7.21mm |
Dimensions in.: 2.402 x 0.990 x 0.284in |
Package: 2361 ChiP |
View Details | ||
| Part Number: | Input (V): 260 - 410 |
Output (V): 8.1 - 12.8 |
Output Current (A): 125.0 |
K Factor: 1/32 |
Control Interface: Reverse Digital |
Mounting: Through Hole |
Reverse Operation: Yes |
Max Capacitance (μF): 1000 |
Temperature: -40 to 100°C |
Dimensions mm: 61.00 x 25.14 x 7.21mm |
Dimensions in.: 2.402 x 0.990 x 0.284in |
Package: 2361 ChiP |
View Details | ||
| Part Number: | Input (V): 260 - 410 |
Output (V): 8.1 - 12.8 |
Output Current (A): 125.0 |
K Factor: 1/32 |
Control Interface: Analog |
Mounting: Through Hole |
Reverse Operation: No |
Max Capacitance (μF): 1000 |
Temperature: -55 to 125°C |
Dimensions mm: 61.00 x 25.14 x 7.21mm |
Dimensions in.: 2.402 x 0.990 x 0.284in |
Package: 2361 ChiP |
View Details | ||
| Part Number: | Input (V): 38 - 55 |
Output (V): 2.4 - 3.4 |
Output Current (A): 80.0 |
K Factor: 1/16 |
Control Interface: Analog |
Mounting: J-Lead |
Reverse Operation: No |
Max Capacitance (μF): 16000 |
Temperature: -40 to 100°C |
Dimensions mm: 32.50 x 22.0 x 6.70mm |
Dimensions in.: 1.280 x 0.866 x 0.265in |
Package: Full Chip |
View Details | ||
| Part Number: | Input (V): 260 - 410 |
Output (V): 8.1 - 12.8 |
Output Current (A): 68.0 |
K Factor: 1/32 |
Control Interface: Analog |
Mounting: Through Hole |
Reverse Operation: No |
Max Capacitance (μF): 1000 |
Temperature: -55 to 125°C |
Dimensions mm: 61.00 x 25.14 x 7.21mm |
Dimensions in.: 2.402 x 0.990 x 0.284in |
Package: 2361 ChiP |
View Details | ||
| Part Number: | Input (V): 260 - 410 |
Output (V): 8.1 - 12.8 |
Output Current (A): 68.0 |
K Factor: 1/32 |
Control Interface: Digital |
Mounting: Through Hole |
Reverse Operation: No |
Max Capacitance (μF): 1000 |
Temperature: -55 to 125°C |
Dimensions mm: 61.00 x 25.14 x 7.21mm |
Dimensions in.: 2.402 x 0.990 x 0.284in |
Package: 2361 ChiP |
View Details | ||
| Part Number: | Input (V): 260 - 410 |
Output (V): 8.1 - 12.8 |
Output Current (A): 68.0 |
K Factor: 1/32 |
Control Interface: Analog |
Mounting: Through Hole |
Reverse Operation: No |
Max Capacitance (μF): 1000 |
Temperature: -40 to 100°C |
Dimensions mm: 61.00 x 25.14 x 7.21mm |
Dimensions in.: 2.402 x 0.990 x 0.284in |
Package: 2361 ChiP |
View Details | ||
| Part Number: | Input (V): 260 - 410 |
Output (V): 8.1 - 12.8 |
Output Current (A): 68.0 |
K Factor: 1/32 |
Control Interface: Digital |
Mounting: Through Hole |
Reverse Operation: No |
Max Capacitance (μF): 1000 |
Temperature: -40 to 100°C |
Dimensions mm: 61.00 x 25.14 x 7.21mm |
Dimensions in.: 2.402 x 0.990 x 0.284in |
Package: 2361 ChiP |
View Details | ||
| Part Number: | Input (V): 260 - 410 |
Output (V): 8.1 - 12.8 |
Output Current (A): 68.0 |
K Factor: 1/32 |
Control Interface: Reverse Analog |
Mounting: Through Hole |
Reverse Operation: Yes |
Max Capacitance (μF): 1000 |
Temperature: -40 to 100°C |
Dimensions mm: 61.00 x 25.14 x 7.21mm |
Dimensions in.: 2.402 x 0.990 x 0.284in |
Package: 2361 ChiP |
View Details | ||
| Part Number: | Input (V): 260 - 410 |
Output (V): 31.1 - 51.2 |
Output Current (A): 65.0 |
K Factor: 1/8 |
Control Interface: PM Bus |
Mounting: Chassis Mount |
Reverse Operation: No |
Max Capacitance (μF): 100 |
Temperature: -40 to 100°C |
Dimensions mm: 61.33 x 35.35 x 7.42mm |
Dimensions in.: 2.415 x 1.392 x 0.292in |
Package: 6135 CM-ChiP |
View Details | ||
| Part Number: | Input (V): 260 - 410 |
Output (V): 16.3 - 25.6 |
Output Current (A): 62.5 |
K Factor: 1/16 |
Control Interface: PM Bus |
Mounting: Board Mount Short Pin |
Reverse Operation: Yes |
Max Capacitance (μF): 1000 |
Temperature: -20 to 100°C |
Dimensions mm: 110.60 x 35.50 x 9.40mm |
Dimensions in.: 4.35 x 1.40 x 0.37in |
Package: 4414 VIA |
View Details | ||
| Part Number: | Input (V): 260 - 410 |
Output (V): 16.3 - 25.6 |
Output Current (A): 62.5 |
K Factor: 1/16 |
Control Interface: PM Bus |
Mounting: Board Mount Long Pin |
Reverse Operation: Yes |
Max Capacitance (μF): 1000 |
Temperature: -40 to 100°C |
Dimensions mm: 110.60 x 35.50 x 9.40mm |
Dimensions in.: 4.35 x 1.40 x 0.37in |
Package: 4414 VIA |
View Details | ||
| Part Number: | Input (V): 260 - 410 |
Output (V): 16.3 - 25.6 |
Output Current (A): 62.5 |
K Factor: 1/16 |
Control Interface: PM Bus |
Mounting: Chassis Mount |
Reverse Operation: Yes |
Max Capacitance (μF): 1000 |
Temperature: -20 to 100°C |
Dimensions mm: 110.60 x 35.50 x 9.40mm |
Dimensions in.: 4.35 x 1.40 x 0.37in |
Package: 4414 VIA |
View Details | ||
| Part Number: | Input (V): 260 - 410 |
Output (V): 16.3 - 25.6 |
Output Current (A): 62.5 |
K Factor: 1/16 |
Control Interface: PM Bus |
Mounting: Chassis Mount |
Reverse Operation: Yes |
Max Capacitance (μF): 1000 |
Temperature: -40 to 100°C |
Dimensions mm: 110.60 x 35.50 x 9.40mm |
Dimensions in.: 4.35 x 1.40 x 0.37in |
Package: 4414 VIA |
View Details | ||
| Part Number: | Input (V): 260 - 410 |
Output (V): 16.3 - 25.6 |
Output Current (A): 62.5 |
K Factor: 1/16 |
Control Interface: PM Bus |
Mounting: Board Mount Short Pin |
Reverse Operation: Yes |
Max Capacitance (μF): 1000 |
Temperature: -40 to 100°C |
Dimensions mm: 110.60 x 35.50 x 9.40mm |
Dimensions in.: 4.35 x 1.40 x 0.37in |
Package: 4414 VIA |
View Details | ||
| Part Number: | Input (V): 260 - 410 |
Output (V): 16.3 - 25.6 |
Output Current (A): 62.5 |
K Factor: 1/16 |
Control Interface: PM Bus |
Mounting: Board Mount Long Pin |
Reverse Operation: Yes |
Max Capacitance (μF): 1000 |
Temperature: -20 to 100°C |
Dimensions mm: 110.60 x 35.50 x 9.40mm |
Dimensions in.: 4.35 x 1.40 x 0.37in |
Package: 4414 VIA |
View Details | ||
| Part Number: | Input (V): 260 - 410 |
Output (V): 16.3 - 25.6 |
Output Current (A): 62.5 |
K Factor: 1/16 |
Control Interface: Analog |
Mounting: Through Hole |
Reverse Operation: No |
Max Capacitance (μF): 1000 |
Temperature: -40 to 100°C |
Dimensions mm: 61.00 x 25.14 x 7.21mm |
Dimensions in.: 2.402 x 0.990 x 0.284in |
Package: 2361 ChiP |
View Details | ||
| Part Number: | Input (V): 260 - 410 |
Output (V): 16.3 - 25.6 |
Output Current (A): 62.5 |
K Factor: 1/16 |
Control Interface: Digital |
Mounting: Through Hole |
Reverse Operation: No |
Max Capacitance (μF): 1000 |
Temperature: -40 to 100°C |
Dimensions mm: 61.00 x 25.14 x 7.21mm |
Dimensions in.: 2.402 x 0.990 x 0.284in |
Package: 2361 ChiP |
View Details | ||
| Part Number: | Input (V): 260 - 410 |
Output (V): 16.3 - 25.6 |
Output Current (A): 62.5 |
K Factor: 1/16 |
Control Interface: Analog |
Mounting: Through Hole |
Reverse Operation: No |
Max Capacitance (μF): 1000 |
Temperature: -55 to 125°C |
Dimensions mm: 61.00 x 25.14 x 7.21mm |
Dimensions in.: 2.402 x 0.990 x 0.284in |
Package: 2361 ChiP |
View Details | ||
| Part Number: | Input (V): 260 - 410 |
Output (V): 16.3 - 25.6 |
Output Current (A): 62.5 |
K Factor: 1/16 |
Control Interface: Reverse Analog |
Mounting: Through Hole |
Reverse Operation: Yes |
Max Capacitance (μF): 1000 |
Temperature: -40 to 100°C |
Dimensions mm: 61.00 x 25.14 x 7.21mm |
Dimensions in.: 2.402 x 0.990 x 0.284in |
Package: 2361 ChiP |
View Details | ||
| Part Number: | Input (V): 260 - 410 |
Output (V): 16.3 - 25.6 |
Output Current (A): 62.5 |
K Factor: 1/16 |
Control Interface: Analog |
Mounting: Through Hole |
Reverse Operation: No |
Max Capacitance (μF): 1000 |
Temperature: -40 to 100°C |
Dimensions mm: 61.00 x 25.14 x 7.21mm |
Dimensions in.: 2.402 x 0.990 x 0.284in |
Package: 2361 ChiP |
View Details | ||
| Part Number: | Input (V): 260 - 410 |
Output (V): 16.3 - 25.6 |
Output Current (A): 62.5 |
K Factor: 1/16 |
Control Interface: Digital |
Mounting: Through Hole |
Reverse Operation: No |
Max Capacitance (μF): 1000 |
Temperature: -40 to 100°C |
Dimensions mm: 61.00 x 25.14 x 7.21mm |
Dimensions in.: 2.402 x 0.990 x 0.284in |
Package: 2361 ChiP |
View Details | ||
| Part Number: | Input (V): 38 - 55 |
Output (V): 3.2 - 4.6 |
Output Current (A): 53.0 |
K Factor: 1/12 |
Control Interface: Analog |
Mounting: Through Hole |
Reverse Operation: No |
Max Capacitance (μF): 9100 |
Temperature: -40 to 100°C |
Dimensions mm: 32.50 x 22.0 x 6.70mm |
Dimensions in.: 1.280 x 0.866 x 0.265in |
Package: Full Chip |
View Details | ||
| Part Number: | Input (V): 38 - 55 |
Output (V): 3.2 - 4.6 |
Output Current (A): 53.0 |
K Factor: 1/12 |
Control Interface: Analog |
Mounting: J-Lead |
Reverse Operation: No |
Max Capacitance (μF): 9100 |
Temperature: -40 to 100°C |
Dimensions mm: 32.50 x 22.0 x 6.70mm |
Dimensions in.: 1.280 x 0.866 x 0.265in |
Package: Full Chip |
View Details | ||
| Part Number: | Input (V): 38 - 55 |
Output (V): 4.8 - 6.9 |
Output Current (A): 47.0 |
K Factor: 1/8 |
Control Interface: Analog |
Mounting: Through Hole |
Reverse Operation: No |
Max Capacitance (μF): 4000 |
Temperature: -55 to 125°C |
Dimensions mm: 32.50 x 22.0 x 6.70mm |
Dimensions in.: 1.280 x 0.866 x 0.265in |
Package: Full Chip |
View Details | ||
| Part Number: | Input (V): 38 - 55 |
Output (V): 4.8 - 6.9 |
Output Current (A): 47.0 |
K Factor: 1/8 |
Control Interface: Analog |
Mounting: J-Lead |
Reverse Operation: No |
Max Capacitance (μF): 4000 |
Temperature: -40 to 100°C |
Dimensions mm: 32.50 x 22.0 x 6.70mm |
Dimensions in.: 1.280 x 0.866 x 0.265in |
Package: Full Chip |
View Details | ||
| Part Number: | Input (V): 38 - 55 |
Output (V): 4.8 - 6.9 |
Output Current (A): 47.0 |
K Factor: 1/8 |
Control Interface: Analog |
Mounting: Through Hole |
Reverse Operation: No |
Max Capacitance (μF): 4000 |
Temperature: -40 to 100°C |
Dimensions mm: 32.50 x 22.0 x 6.70mm |
Dimensions in.: 1.280 x 0.866 x 0.265in |
Package: Full Chip |
View Details | ||
| Part Number: | Input (V): 38 - 55 |
Output (V): 4.8 - 6.9 |
Output Current (A): 47.0 |
K Factor: 1/8 |
Control Interface: Analog |
Mounting: J-Lead |
Reverse Operation: No |
Max Capacitance (μF): 4000 |
Temperature: -55 to 125°C |
Dimensions mm: 32.50 x 22.0 x 6.70mm |
Dimensions in.: 1.280 x 0.866 x 0.265in |
Package: Full Chip |
View Details | ||
| Part Number: | Input (V): 400 - 700 |
Output (V): 25 - 43.7 |
Output Current (A): 40.0 |
K Factor: 1/16 |
Control Interface: PM Bus |
Mounting: Board Mount Short Pin |
Reverse Operation: No |
Max Capacitance (μF): 470 |
Temperature: -40 to 100°C |
Dimensions mm: 110.60 x 35.50 x 9.40mm |
Dimensions in.: 4.35 x 1.40 x 0.37in |
Package: 4414 VIA |
View Details | ||
| Part Number: | Input (V): 400 - 700 |
Output (V): 25 - 43.7 |
Output Current (A): 40.0 |
K Factor: 1/16 |
Control Interface: PM Bus |
Mounting: Board Mount Short Pin |
Reverse Operation: No |
Max Capacitance (μF): 470 |
Temperature: -20 to 100°C |
Dimensions mm: 110.60 x 35.50 x 9.40mm |
Dimensions in.: 4.35 x 1.40 x 0.37in |
Package: 4414 VIA |
View Details | ||
| Part Number: | Input (V): 400 - 700 |
Output (V): 25 - 43.7 |
Output Current (A): 40.0 |
K Factor: 1/16 |
Control Interface: PM Bus |
Mounting: Board Mount Long Pin |
Reverse Operation: No |
Max Capacitance (μF): 470 |
Temperature: -20 to 100°C |
Dimensions mm: 110.60 x 35.50 x 9.40mm |
Dimensions in.: 4.35 x 1.40 x 0.37in |
Package: 4414 VIA |
View Details | ||
| Part Number: | Input (V): 400 - 700 |
Output (V): 25 - 43.7 |
Output Current (A): 40.0 |
K Factor: 1/16 |
Control Interface: PM Bus |
Mounting: Board Mount Long Pin |
Reverse Operation: No |
Max Capacitance (μF): 470 |
Temperature: -40 to 100°C |
Dimensions mm: 110.60 x 35.50 x 9.40mm |
Dimensions in.: 4.35 x 1.40 x 0.37in |
Package: 4414 VIA |
View Details | ||
| Part Number: | Input (V): 400 - 700 |
Output (V): 25 - 43.7 |
Output Current (A): 40.0 |
K Factor: 1/16 |
Control Interface: PM Bus |
Mounting: Chassis Mount |
Reverse Operation: No |
Max Capacitance (μF): 470 |
Temperature: -20 to 100°C |
Dimensions mm: 110.60 x 35.50 x 9.40mm |
Dimensions in.: 4.35 x 1.40 x 0.37in |
Package: 4414 VIA |
View Details | ||
| Part Number: | Input (V): 400 - 700 |
Output (V): 25 - 43.7 |
Output Current (A): 40.0 |
K Factor: 1/16 |
Control Interface: PM Bus |
Mounting: Chassis Mount |
Reverse Operation: No |
Max Capacitance (μF): 470 |
Temperature: -40 to 100°C |
Dimensions mm: 110.60 x 35.50 x 9.40mm |
Dimensions in.: 4.35 x 1.40 x 0.37in |
Package: 4414 VIA |
View Details | ||
| Part Number: | Input (V): 400 - 700 |
Output (V): 25 - 43.7 |
Output Current (A): 40.0 |
K Factor: 1/16 |
Control Interface: PM Bus |
Mounting: Chassis Mount |
Reverse Operation: No |
Max Capacitance (μF): 470 |
Temperature: -55 to 125°C |
Dimensions mm: 110.60 x 35.50 x 9.40mm |
Dimensions in.: 4.35 x 1.40 x 0.37in |
Package: 4414 VIA |
View Details | ||
| Part Number: | Input (V): 400 - 700 |
Output (V): 25 - 43.7 |
Output Current (A): 40.0 |
K Factor: 1/16 |
Control Interface: PM Bus |
Mounting: Board Mount Long Pin |
Reverse Operation: No |
Max Capacitance (μF): 470 |
Temperature: -55 to 125°C |
Dimensions mm: 110.60 x 35.50 x 9.40mm |
Dimensions in.: 4.35 x 1.40 x 0.37in |
Package: 4414 VIA |
View Details | ||
| Part Number: | Input (V): 400 - 700 |
Output (V): 25 - 43.7 |
Output Current (A): 40.0 |
K Factor: 1/16 |
Control Interface: PM Bus |
Mounting: Board Mount Short Pin |
Reverse Operation: No |
Max Capacitance (μF): 470 |
Temperature: -55 to 125°C |
Dimensions mm: 110.60 x 35.50 x 9.40mm |
Dimensions in.: 4.35 x 1.40 x 0.37in |
Package: 4414 VIA |
View Details | ||
| Part Number: | Input (V): 38 - 55 |
Output (V): 6.3 - 9.2 |
Output Current (A): 36.0 |
K Factor: 1/6 |
Control Interface: Analog |
Mounting: J-Lead |
Reverse Operation: No |
Max Capacitance (μF): 2300 |
Temperature: -55 to 125°C |
Dimensions mm: 32.50 x 22.0 x 6.70mm |
Dimensions in.: 1.280 x 0.866 x 0.265in |
Package: Full Chip |
View Details | ||
| Part Number: | Input (V): 38 - 55 |
Output (V): 6.3 - 9.2 |
Output Current (A): 36.0 |
K Factor: 1/6 |
Control Interface: Analog |
Mounting: J-Lead |
Reverse Operation: No |
Max Capacitance (μF): 2300 |
Temperature: -40 to 100°C |
Dimensions mm: 32.50 x 22.0 x 6.70mm |
Dimensions in.: 1.280 x 0.866 x 0.265in |
Package: Full Chip |
View Details | ||
| Part Number: | Input (V): 38 - 55 |
Output (V): 6.3 - 9.2 |
Output Current (A): 36.0 |
K Factor: 1/6 |
Control Interface: Analog |
Mounting: Through Hole |
Reverse Operation: No |
Max Capacitance (μF): 2300 |
Temperature: -40 to 100°C |
Dimensions mm: 32.50 x 22.0 x 6.70mm |
Dimensions in.: 1.280 x 0.866 x 0.265in |
Package: Full Chip |
View Details | ||
| Part Number: | Input (V): 260 - 410 |
Output (V): 32.5 - 51.3 |
Output Current (A): 35.0 |
K Factor: 1/8 |
Control Interface: PM Bus |
Mounting: Chassis Mount |
Reverse Operation: No |
Max Capacitance (μF): 100 |
Temperature: -40 to 100°C |
Dimensions mm: 110.60 x 35.50 x 9.40mm |
Dimensions in.: 4.35 x 1.40 x 0.37in |
Package: 4414 VIA |
View Details | ||
| Part Number: | Input (V): 260 - 410 |
Output (V): 32.5 - 51.3 |
Output Current (A): 35.0 |
K Factor: 1/8 |
Control Interface: PM Bus |
Mounting: Board Mount Short Pin |
Reverse Operation: No |
Max Capacitance (μF): 100 |
Temperature: -40 to 100°C |
Dimensions mm: 110.60 x 35.50 x 9.40mm |
Dimensions in.: 4.35 x 1.40 x 0.37in |
Package: 4414 VIA |
View Details | ||
| Part Number: | Input (V): 260 - 410 |
Output (V): 32.5 - 51.3 |
Output Current (A): 35.0 |
K Factor: 1/8 |
Control Interface: PM Bus |
Mounting: Board Mount Long Pin |
Reverse Operation: No |
Max Capacitance (μF): 100 |
Temperature: -20 to 100°C |
Dimensions mm: 110.60 x 35.50 x 9.40mm |
Dimensions in.: 4.35 x 1.40 x 0.37in |
Package: 4414 VIA |
View Details | ||
| Part Number: | Input (V): 260 - 410 |
Output (V): 32.5 - 51.3 |
Output Current (A): 35.0 |
K Factor: 1/8 |
Control Interface: PM Bus |
Mounting: Chassis Mount |
Reverse Operation: No |
Max Capacitance (μF): 100 |
Temperature: -20 to 100°C |
Dimensions mm: 110.60 x 35.50 x 9.40mm |
Dimensions in.: 4.35 x 1.40 x 0.37in |
Package: 4414 VIA |
View Details | ||
| Part Number: | Input (V): 260 - 410 |
Output (V): 32.5 - 51.3 |
Output Current (A): 35.0 |
K Factor: 1/8 |
Control Interface: PM Bus |
Mounting: Board Mount Short Pin |
Reverse Operation: No |
Max Capacitance (μF): 100 |
Temperature: -20 to 100°C |
Dimensions mm: 110.60 x 35.50 x 9.40mm |
Dimensions in.: 4.35 x 1.40 x 0.37in |
Package: 4414 VIA |
View Details | ||
| Part Number: | Input (V): 260 - 410 |
Output (V): 32.5 - 51.3 |
Output Current (A): 35.0 |
K Factor: 1/8 |
Control Interface: PM Bus |
Mounting: Board Mount Long Pin |
Reverse Operation: No |
Max Capacitance (μF): 100 |
Temperature: -40 to 100°C |
Dimensions mm: 110.60 x 35.50 x 9.40mm |
Dimensions in.: 4.35 x 1.40 x 0.37in |
Package: 4414 VIA |
View Details | ||
| Part Number: | Input (V): 260 - 410 |
Output (V): 32.5 - 51.2 |
Output Current (A): 35.0 |
K Factor: 1/8 |
Control Interface: Analog |
Mounting: Through Hole |
Reverse Operation: No |
Max Capacitance (μF): 100 |
Temperature: -55 to 125°C |
Dimensions mm: 63.34 x 22.80 x 7.21mm |
Dimensions in.: 2.494 x 0.898 x 0.284in |
Package: 6123 ChiP |
View Details | ||
| Part Number: | Input (V): 260 - 410 |
Output (V): 32.5 - 51.2 |
Output Current (A): 35.0 |
K Factor: 1/8 |
Control Interface: Digital |
Mounting: Through Hole |
Reverse Operation: No |
Max Capacitance (μF): 100 |
Temperature: -55 to 125°C |
Dimensions mm: 63.34 x 22.80 x 7.21mm |
Dimensions in.: 2.494 x 0.898 x 0.284in |
Package: 6123 ChiP |
View Details | ||
| Part Number: | Input (V): 260 - 410 |
Output (V): 32.5 - 51.2 |
Output Current (A): 35.0 |
K Factor: 1/8 |
Control Interface: Analog |
Mounting: Through Hole |
Reverse Operation: No |
Max Capacitance (μF): 100 |
Temperature: -40 to 100°C |
Dimensions mm: 63.34 x 22.80 x 7.21mm |
Dimensions in.: 2.494 x 0.898 x 0.284in |
Package: 6123 ChiP |
View Details | ||
| Part Number: | Input (V): 260 - 410 |
Output (V): 32.5 - 51.2 |
Output Current (A): 35.0 |
K Factor: 1/8 |
Control Interface: Digital |
Mounting: Through Hole |
Reverse Operation: No |
Max Capacitance (μF): 100 |
Temperature: -40 to 100°C |
Dimensions mm: 63.34 x 22.80 x 7.21mm |
Dimensions in.: 2.494 x 0.898 x 0.284in |
Package: 6123 ChiP |
View Details | ||
| Part Number: | Input (V): 260 - 410 |
Output (V): 32.5 - 51.2 |
Output Current (A): 35.0 |
K Factor: 1/8 |
Control Interface: Reverse Digital |
Mounting: Through Hole |
Reverse Operation: Yes |
Max Capacitance (μF): 100 |
Temperature: -40 to 100°C |
Dimensions mm: 63.34 x 22.80 x 7.21mm |
Dimensions in.: 2.494 x 0.898 x 0.284in |
Package: 6123 ChiP |
View Details | ||
| Part Number: | Input (V): 260 - 410 |
Output (V): 32.5 - 51.2 |
Output Current (A): 35.0 |
K Factor: 1/8 |
Control Interface: Reverse Analog |
Mounting: Through Hole |
Reverse Operation: Yes |
Max Capacitance (μF): 100 |
Temperature: -40 to 100°C |
Dimensions mm: 63.34 x 22.80 x 7.21mm |
Dimensions in.: 2.494 x 0.898 x 0.284in |
Package: 6123 ChiP |
View Details | ||
| Part Number: | Input (V): 500 - 800 |
Output (V): 31.2 - 50 |
Output Current (A): 35.0 |
K Factor: 1/16 |
Control Interface: PM Bus |
Mounting: Chassis Mount |
Reverse Operation: No |
Max Capacitance (μF): 470 |
Temperature: -40 to 100°C |
Dimensions mm: 110.60 x 35.50 x 9.40mm |
Dimensions in.: 4.35 x 1.40 x 0.37in |
Package: 4414 VIA |
View Details | ||
| Part Number: | Input (V): 500 - 800 |
Output (V): 31.2 - 50 |
Output Current (A): 35.0 |
K Factor: 1/16 |
Control Interface: PM Bus |
Mounting: Board Mount Short Pin |
Reverse Operation: No |
Max Capacitance (μF): 470 |
Temperature: -55 to 125°C |
Dimensions mm: 110.60 x 35.50 x 9.40mm |
Dimensions in.: 4.35 x 1.40 x 0.37in |
Package: 4414 VIA |
View Details | ||
| Part Number: | Input (V): 500 - 800 |
Output (V): 31.2 - 50 |
Output Current (A): 35.0 |
K Factor: 1/16 |
Control Interface: PM Bus |
Mounting: Board Mount Long Pin |
Reverse Operation: No |
Max Capacitance (μF): 470 |
Temperature: -55 to 125°C |
Dimensions mm: 110.60 x 35.50 x 9.40mm |
Dimensions in.: 4.35 x 1.40 x 0.37in |
Package: 4414 VIA |
View Details | ||
| Part Number: | Input (V): 500 - 800 |
Output (V): 31.2 - 50 |
Output Current (A): 35.0 |
K Factor: 1/16 |
Control Interface: PM Bus |
Mounting: Chassis Mount |
Reverse Operation: No |
Max Capacitance (μF): 470 |
Temperature: -55 to 125°C |
Dimensions mm: 110.60 x 35.50 x 9.40mm |
Dimensions in.: 4.35 x 1.40 x 0.37in |
Package: 4414 VIA |
View Details | ||
| Part Number: | Input (V): 200 - 400 |
Output (V): 25 - 50 |
Output Current (A): 30.0 |
K Factor: 1/8 |
Control Interface: Reverse Digital |
Mounting: Through Hole |
Reverse Operation: Yes |
Max Capacitance (μF): 200 |
Temperature: -55 to 125°C |
Dimensions mm: 63.34 x 22.80 x 7.21mm |
Dimensions in.: 2.494 x 0.898 x 0.284in |
Package: 6123 ChiP |
View Details | ||
| Part Number: | Input (V): 200 - 400 |
Output (V): 25 - 50 |
Output Current (A): 30.0 |
K Factor: 1/8 |
Control Interface: Analog |
Mounting: Through Hole |
Reverse Operation: Yes |
Max Capacitance (μF): 200 |
Temperature: -55 to 125°C |
Dimensions mm: 63.34 x 22.80 x 7.21mm |
Dimensions in.: 2.494 x 0.898 x 0.284in |
Package: 6123 ChiP |
View Details | ||
| Part Number: | Input (V): 200 - 400 |
Output (V): 25 - 50 |
Output Current (A): 30.0 |
K Factor: 1/8 |
Control Interface: Analog |
Mounting: Through Hole |
Reverse Operation: Yes |
Max Capacitance (μF): 200 |
Temperature: -40 to 100°C |
Dimensions mm: 63.34 x 22.80 x 7.21mm |
Dimensions in.: 2.494 x 0.898 x 0.284in |
Package: 6123 ChiP |
View Details | ||
| Part Number: | Input (V): 200 - 400 |
Output (V): 25 - 50 |
Output Current (A): 30.0 |
K Factor: 1/8 |
Control Interface: Reverse Analog |
Mounting: Through Hole |
Reverse Operation: Yes |
Max Capacitance (μF): 200 |
Temperature: -40 to 100°C |
Dimensions mm: 63.34 x 22.80 x 7.21mm |
Dimensions in.: 2.494 x 0.898 x 0.284in |
Package: 6123 ChiP |
View Details | ||
| Part Number: | Input (V): 200 - 400 |
Output (V): 25 - 50 |
Output Current (A): 30.0 |
K Factor: 1/8 |
Control Interface: Reverse Analog |
Mounting: Through Hole |
Reverse Operation: Yes |
Max Capacitance (μF): 200 |
Temperature: -55 to 125°C |
Dimensions mm: 63.34 x 22.80 x 7.21mm |
Dimensions in.: 2.494 x 0.898 x 0.284in |
Package: 6123 ChiP |
View Details | ||
| Part Number: | Input (V): 38 - 55 |
Output (V): 9.5 - 13.8 |
Output Current (A): 30.0 |
K Factor: 1/4 |
Control Interface: Analog |
Mounting: J-Lead |
Reverse Operation: No |
Max Capacitance (μF): 1000 |
Temperature: -55 to 125°C |
Dimensions mm: 32.50 x 22.0 x 6.70mm |
Dimensions in.: 1.280 x 0.866 x 0.265in |
Package: Full Chip |
View Details | ||
| Part Number: | Input (V): 38 - 55 |
Output (V): 9.5 - 13.8 |
Output Current (A): 30.0 |
K Factor: 1/4 |
Control Interface: Analog |
Mounting: Through Hole |
Reverse Operation: No |
Max Capacitance (μF): 100 |
Temperature: -40 to 100°C |
Dimensions mm: 32.50 x 22.0 x 6.70mm |
Dimensions in.: 1.280 x 0.866 x 0.265in |
Package: Full Chip |
View Details | ||
| Part Number: | Input (V): 38 - 55 |
Output (V): 9.5 - 13.8 |
Output Current (A): 30.0 |
K Factor: 1/4 |
Control Interface: Analog |
Mounting: J-Lead |
Reverse Operation: No |
Max Capacitance (μF): 1000 |
Temperature: -40 to 100°C |
Dimensions mm: 32.50 x 22.0 x 6.70mm |
Dimensions in.: 1.280 x 0.866 x 0.265in |
Package: Full Chip |
View Details | ||
| Part Number: | Input (V): 330 - 365 |
Output (V): 10.3 - 11.4 |
Output Current (A): 28.5 |
K Factor: 1/32 |
Control Interface: Analog |
Mounting: J-Lead |
Reverse Operation: No |
Max Capacitance (μF): 1200 |
Temperature: -40 to 100°C |
Dimensions mm: 32.50 x 22.0 x 6.70mm |
Dimensions in.: 1.280 x 0.866 x 0.265in |
Package: Full Chip |
View Details | ||
| Part Number: | Input (V): 330 - 365 |
Output (V): 10.3 - 11.4 |
Output Current (A): 28.5 |
K Factor: 1/32 |
Control Interface: Analog |
Mounting: Through Hole |
Reverse Operation: No |
Max Capacitance (μF): 1200 |
Temperature: -40 to 100°C |
Dimensions mm: 32.50 x 22.0 x 6.70mm |
Dimensions in.: 1.280 x 0.866 x 0.265in |
Package: Full Chip |
View Details | ||
| Part Number: | Input (V): 360 - 400 |
Output (V): 11.2 - 12.5 |
Output Current (A): 27.3 |
K Factor: 1/32 |
Control Interface: Analog |
Mounting: Through Hole |
Reverse Operation: No |
Max Capacitance (μF): 1000 |
Temperature: -40 to 100°C |
Dimensions mm: 32.50 x 22.0 x 6.70mm |
Dimensions in.: 1.280 x 0.866 x 0.265in |
Package: Full Chip |
View Details | ||
| Part Number: | Input (V): 360 - 400 |
Output (V): 11.2 - 12.5 |
Output Current (A): 27.3 |
K Factor: 1/32 |
Control Interface: Analog |
Mounting: J-Lead |
Reverse Operation: No |
Max Capacitance (μF): 1000 |
Temperature: -40 to 100°C |
Dimensions mm: 32.50 x 22.0 x 6.70mm |
Dimensions in.: 1.280 x 0.866 x 0.265in |
Package: Full Chip |
View Details | ||
| Part Number: | Input (V): 330 - 365 |
Output (V): 11.8 - 13 |
Output Current (A): 26.0 |
K Factor: 1/28 |
Control Interface: Analog |
Mounting: Through Hole |
Reverse Operation: No |
Max Capacitance (μF): 1200 |
Temperature: -40 to 100°C |
Dimensions mm: 32.50 x 22.0 x 6.70mm |
Dimensions in.: 1.280 x 0.866 x 0.265in |
Package: Full Chip |
View Details | ||
| Part Number: | Input (V): 260 - 410 |
Output (V): 32.5 - 51.2 |
Output Current (A): 25.7 |
K Factor: 1/8 |
Control Interface: Analog |
Mounting: Through Hole |
Reverse Operation: No |
Max Capacitance (μF): 100 |
Temperature: -55 to 125°C |
Dimensions mm: 63.34 x 22.80 x 7.21mm |
Dimensions in.: 2.494 x 0.898 x 0.284in |
Package: 6123 ChiP |
View Details | ||
| Part Number: | Input (V): 260 - 410 |
Output (V): 32.5 - 51.2 |
Output Current (A): 25.7 |
K Factor: 1/8 |
Control Interface: Digital |
Mounting: Through Hole |
Reverse Operation: No |
Max Capacitance (μF): 100 |
Temperature: -55 to 125°C |
Dimensions mm: 63.34 x 22.80 x 7.21mm |
Dimensions in.: 2.494 x 0.898 x 0.284in |
Package: 6123 ChiP |
View Details | ||
| Part Number: | Input (V): 260 - 410 |
Output (V): 32.5 - 51.2 |
Output Current (A): 25.7 |
K Factor: 1/8 |
Control Interface: Analog |
Mounting: Through Hole |
Reverse Operation: No |
Max Capacitance (μF): 100 |
Temperature: -40 to 100°C |
Dimensions mm: 63.34 x 22.80 x 7.21mm |
Dimensions in.: 2.494 x 0.898 x 0.284in |
Package: 6123 ChiP |
View Details | ||
| Part Number: | Input (V): 260 - 410 |
Output (V): 32.5 - 51.2 |
Output Current (A): 25.7 |
K Factor: 1/8 |
Control Interface: Digital |
Mounting: Through Hole |
Reverse Operation: No |
Max Capacitance (μF): 100 |
Temperature: -40 to 100°C |
Dimensions mm: 63.34 x 22.80 x 7.21mm |
Dimensions in.: 2.494 x 0.898 x 0.284in |
Package: 6123 ChiP |
View Details | ||
| Part Number: | Input (V): 260 - 410 |
Output (V): 32.5 - 51.2 |
Output Current (A): 25.7 |
K Factor: 1/8 |
Control Interface: Reverse Analog |
Mounting: Through Hole |
Reverse Operation: Yes |
Max Capacitance (μF): 100 |
Temperature: -40 to 100°C |
Dimensions mm: 63.34 x 22.80 x 7.21mm |
Dimensions in.: 2.494 x 0.898 x 0.284in |
Package: 6123 ChiP |
View Details | ||
| Part Number: | Input (V): 38 - 55 |
Output (V): 7.6 - 11 |
Output Current (A): 25.0 |
K Factor: 1/5 |
Control Interface: Analog |
Mounting: J-Lead |
Reverse Operation: No |
Max Capacitance (μF): 1600 |
Temperature: -55 to 125°C |
Dimensions mm: 32.50 x 22.0 x 6.70mm |
Dimensions in.: 1.280 x 0.866 x 0.265in |
Package: Full Chip |
View Details | ||
| Part Number: | Input (V): 38 - 55 |
Output (V): 7.6 - 11 |
Output Current (A): 25.0 |
K Factor: 1/5 |
Control Interface: Analog |
Mounting: Through Hole |
Reverse Operation: No |
Max Capacitance (μF): 1600 |
Temperature: -40 to 100°C |
Dimensions mm: 32.50 x 22.0 x 6.70mm |
Dimensions in.: 1.280 x 0.866 x 0.265in |
Package: Full Chip |
View Details | ||
| Part Number: | Input (V): 38 - 55 |
Output (V): 7.6 - 11 |
Output Current (A): 25.0 |
K Factor: 1/5 |
Control Interface: Analog |
Mounting: J-Lead |
Reverse Operation: No |
Max Capacitance (μF): 1600 |
Temperature: -40 to 100°C |
Dimensions mm: 32.50 x 22.0 x 6.70mm |
Dimensions in.: 1.280 x 0.866 x 0.265in |
Package: Full Chip |
View Details | ||
| Part Number: | Input (V): 260 - 410 |
Output (V): 32.5 - 51.2 |
Output Current (A): 16.9 |
K Factor: 1/8 |
Control Interface: Analog |
Mounting: Through Hole |
Reverse Operation: No |
Max Capacitance (μF): 100 |
Temperature: -55 to 125°C |
Dimensions mm: 63.34 x 22.80 x 7.21mm |
Dimensions in.: 2.494 x 0.898 x 0.284in |
Package: 6123 ChiP |
View Details | ||
| Part Number: | Input (V): 260 - 410 |
Output (V): 32.5 - 51.2 |
Output Current (A): 16.9 |
K Factor: 1/8 |
Control Interface: Digital |
Mounting: Through Hole |
Reverse Operation: No |
Max Capacitance (μF): 100 |
Temperature: -55 to 125°C |
Dimensions mm: 63.34 x 22.80 x 7.21mm |
Dimensions in.: 2.494 x 0.898 x 0.284in |
Package: 6123 ChiP |
View Details | ||
| Part Number: | Input (V): 260 - 410 |
Output (V): 32.5 - 51.2 |
Output Current (A): 16.9 |
K Factor: 1/8 |
Control Interface: Analog |
Mounting: Through Hole |
Reverse Operation: No |
Max Capacitance (μF): 100 |
Temperature: -40 to 100°C |
Dimensions mm: 63.34 x 22.80 x 7.21mm |
Dimensions in.: 2.494 x 0.898 x 0.284in |
Package: 6123 ChiP |
View Details | ||
| Part Number: | Input (V): 260 - 410 |
Output (V): 32.5 - 51.2 |
Output Current (A): 16.9 |
K Factor: 1/8 |
Control Interface: Digital |
Mounting: Through Hole |
Reverse Operation: No |
Max Capacitance (μF): 100 |
Temperature: -40 to 100°C |
Dimensions mm: 63.34 x 22.80 x 7.21mm |
Dimensions in.: 2.494 x 0.898 x 0.284in |
Package: 6123 ChiP |
View Details | ||
| Part Number: | Input (V): 260 - 410 |
Output (V): 32.5 - 51.2 |
Output Current (A): 16.9 |
K Factor: 1/8 |
Control Interface: Reverse Analog |
Mounting: Through Hole |
Reverse Operation: Yes |
Max Capacitance (μF): 100 |
Temperature: -40 to 100°C |
Dimensions mm: 63.34 x 22.80 x 7.21mm |
Dimensions in.: 2.494 x 0.898 x 0.284in |
Package: 6123 ChiP |
View Details | ||
| Part Number: | Input (V): 38 - 55 |
Output (V): 12.7 - 18.3 |
Output Current (A): 15.0 |
K Factor: 1/3 |
Control Interface: Analog |
Mounting: J-Lead |
Reverse Operation: No |
Max Capacitance (μF): 600 |
Temperature: -55 to 125°C |
Dimensions mm: 32.50 x 22.0 x 6.70mm |
Dimensions in.: 1.280 x 0.866 x 0.265in |
Package: Full Chip |
View Details | ||
| Part Number: | Input (V): 38 - 55 |
Output (V): 12.7 - 18.3 |
Output Current (A): 15.0 |
K Factor: 1/3 |
Control Interface: Analog |
Mounting: Through Hole |
Reverse Operation: No |
Max Capacitance (μF): 600 |
Temperature: -40 to 100°C |
Dimensions mm: 32.50 x 22.0 x 6.70mm |
Dimensions in.: 1.280 x 0.866 x 0.265in |
Package: Full Chip |
View Details | ||
| Part Number: | Input (V): 38 - 55 |
Output (V): 12.7 - 18.3 |
Output Current (A): 15.0 |
K Factor: 1/3 |
Control Interface: Analog |
Mounting: J-Lead |
Reverse Operation: No |
Max Capacitance (μF): 600 |
Temperature: -40 to 100°C |
Dimensions mm: 32.50 x 22.0 x 6.70mm |
Dimensions in.: 1.280 x 0.866 x 0.265in |
Package: Full Chip |
View Details | ||
| Part Number: | Input (V): 38 - 55 |
Output (V): 19 - 27.5 |
Output Current (A): 12.5 |
K Factor: 1/2 |
Control Interface: Analog |
Mounting: Through Hole |
Reverse Operation: No |
Max Capacitance (μF): 300 |
Temperature: -40 to 100°C |
Dimensions mm: 32.50 x 22.0 x 6.70mm |
Dimensions in.: 1.280 x 0.866 x 0.265in |
Package: Full Chip |
View Details | ||
| Part Number: | Input (V): 38 - 55 |
Output (V): 19 - 27.5 |
Output Current (A): 12.5 |
K Factor: 1/2 |
Control Interface: Analog |
Mounting: J-Lead |
Reverse Operation: No |
Max Capacitance (μF): 300 |
Temperature: -40 to 100°C |
Dimensions mm: 32.50 x 22.0 x 6.70mm |
Dimensions in.: 1.280 x 0.866 x 0.265in |
Package: Full Chip |
View Details | ||
| Part Number: | Input (V): 38 - 55 |
Output (V): 19 - 27.5 |
Output Current (A): 12.5 |
K Factor: 1/2 |
Control Interface: Analog |
Mounting: Through Hole |
Reverse Operation: No |
Max Capacitance (μF): 300 |
Temperature: -55 to 125°C |
Dimensions mm: 32.50 x 22.0 x 6.70mm |
Dimensions in.: 1.280 x 0.866 x 0.265in |
Package: Full Chip |
View Details | ||
| Part Number: | Input (V): 38 - 55 |
Output (V): 19 - 27.5 |
Output Current (A): 12.5 |
K Factor: 1/2 |
Control Interface: Analog |
Mounting: J-Lead |
Reverse Operation: No |
Max Capacitance (μF): 300 |
Temperature: -55 to 125°C |
Dimensions mm: 32.50 x 22.0 x 6.70mm |
Dimensions in.: 1.280 x 0.866 x 0.265in |
Package: Full Chip |
View Details | ||
| Part Number: | Input (V): 38 - 55 |
Output (V): 9.5 - 13.8 |
Output Current (A): 10.0 |
K Factor: 1/4 |
Control Interface: Analog |
Mounting: J-Lead |
Reverse Operation: No |
Max Capacitance (μF): 500 |
Temperature: -40 to 100°C |
Dimensions mm: 22.0 x 16.5 x 6.70mm |
Dimensions in.: 0.866 x 0.650 x 0.265in |
Package: Half Chip |
View Details | ||
| Part Number: | Input (V): 38 - 55 |
Output (V): 25.3 - 36.7 |
Output Current (A): 9.4 |
K Factor: 2/3 |
Control Interface: Analog |
Mounting: J-Lead |
Reverse Operation: No |
Max Capacitance (μF): 100 |
Temperature: -55 to 125°C |
Dimensions mm: 32.50 x 22.0 x 6.70mm |
Dimensions in.: 1.280 x 0.866 x 0.265in |
Package: Full Chip |
View Details | ||
| Part Number: | Input (V): 38 - 55 |
Output (V): 25.3 - 36.7 |
Output Current (A): 9.4 |
K Factor: 2/3 |
Control Interface: Analog |
Mounting: J-Lead |
Reverse Operation: No |
Max Capacitance (μF): 100 |
Temperature: -40 to 100°C |
Dimensions mm: 32.50 x 22.0 x 6.70mm |
Dimensions in.: 1.280 x 0.866 x 0.265in |
Package: Full Chip |
View Details | ||
| Part Number: | Input (V): 38 - 55 |
Output (V): 25.3 - 36.7 |
Output Current (A): 9.4 |
K Factor: 2/3 |
Control Interface: Analog |
Mounting: Through Hole |
Reverse Operation: No |
Max Capacitance (μF): 100 |
Temperature: -40 to 100°C |
Dimensions mm: 32.50 x 22.0 x 6.70mm |
Dimensions in.: 1.280 x 0.866 x 0.265in |
Package: Full Chip |
View Details | ||
| Part Number: | Input (V): 330 - 365 |
Output (V): 41.3 - 45.6 |
Output Current (A): 7.7 |
K Factor: 1/8 |
Control Interface: Analog |
Mounting: Through Hole |
Reverse Operation: No |
Max Capacitance (μF): 100 |
Temperature: -40 to 100°C |
Dimensions mm: 32.50 x 22.0 x 6.70mm |
Dimensions in.: 1.280 x 0.866 x 0.265in |
Package: Full Chip |
View Details | ||
| Part Number: | Input (V): 330 - 365 |
Output (V): 41.3 - 45.6 |
Output Current (A): 7.7 |
K Factor: 1/8 |
Control Interface: Analog |
Mounting: J-Lead |
Reverse Operation: No |
Max Capacitance (μF): 100 |
Temperature: -40 to 100°C |
Dimensions mm: 32.50 x 22.0 x 6.70mm |
Dimensions in.: 1.280 x 0.866 x 0.265in |
Package: Full Chip |
View Details | ||
| Part Number: | Input (V): 360 - 400 |
Output (V): 45 - 50 |
Output Current (A): 7.05 |
K Factor: 1/8 |
Control Interface: Analog |
Mounting: J-Lead |
Reverse Operation: No |
Max Capacitance (μF): 100 |
Temperature: -40 to 100°C |
Dimensions mm: 32.50 x 22.0 x 6.70mm |
Dimensions in.: 1.280 x 0.866 x 0.265in |
Package: Full Chip |
View Details | ||
| Part Number: | Input (V): 360 - 400 |
Output (V): 45 - 50 |
Output Current (A): 7.05 |
K Factor: 1/8 |
Control Interface: Analog |
Mounting: Through Hole |
Reverse Operation: No |
Max Capacitance (μF): 100 |
Temperature: -40 to 100°C |
Dimensions mm: 32.50 x 22.0 x 6.70mm |
Dimensions in.: 1.280 x 0.866 x 0.265in |
Package: Full Chip |
View Details | ||
| Part Number: | Input (V): 240 - 330 |
Output (V): 30 - 41.2 |
Output Current (A): 7.3 |
K Factor: 1/8 |
Control Interface: Analog |
Mounting: J-Lead |
Reverse Operation: No |
Max Capacitance (μF): 100 |
Temperature: -55 to 125°C |
Dimensions mm: 32.50 x 22.0 x 6.70mm |
Dimensions in.: 1.280 x 0.866 x 0.265in |
Package: Full Chip |
View Details | ||
| Part Number: | Input (V): 38 - 55 |
Output (V): 38 - 55 |
Output Current (A): 6.25 |
K Factor: 1 |
Control Interface: Analog |
Mounting: Through Hole |
Reverse Operation: No |
Max Capacitance (μF): 100 |
Temperature: -40 to 100°C |
Dimensions mm: 32.50 x 22.0 x 6.70mm |
Dimensions in.: 1.280 x 0.866 x 0.265in |
Package: Full Chip |
View Details | ||
| Part Number: | Input (V): 38 - 55 |
Output (V): 38 - 55 |
Output Current (A): 6.25 |
K Factor: 1 |
Control Interface: Analog |
Mounting: J-Lead |
Reverse Operation: No |
Max Capacitance (μF): 100 |
Temperature: -40 to 100°C |
Dimensions mm: 32.50 x 22.0 x 6.70mm |
Dimensions in.: 1.280 x 0.866 x 0.265in |
Package: Full Chip |
View Details | ||
| Part Number: | Input (V): 200 - 330 |
Output (V): 33.4 - 55.1 |
Output Current (A): 6.25 |
K Factor: 1/6 |
Control Interface: Analog |
Mounting: J-Lead |
Reverse Operation: No |
Max Capacitance (μF): 50 |
Temperature: -55 to 125°C |
Dimensions mm: 32.50 x 22.0 x 6.70mm |
Dimensions in.: 1.280 x 0.866 x 0.265in |
Package: Full Chip |
View Details | ||
| Part Number: | Input (V): 200 - 330 |
Output (V): 33.4 - 55.1 |
Output Current (A): 6.25 |
K Factor: 1/6 |
Control Interface: Analog |
Mounting: Through Hole |
Reverse Operation: No |
Max Capacitance (μF): 50 |
Temperature: -55 to 125°C |
Dimensions mm: 32.50 x 22.0 x 6.70mm |
Dimensions in.: 1.280 x 0.866 x 0.265in |
Package: Full Chip |
View Details | ||
High efficiency of up to 98%
High power density of up to 2,735W/in3
Parallel capability for higher power arrays
Thermally-adept VIA housing
Redefining power delivery networks with fixed‑ratio converters
This white paper discusses the fixed ratio, DC DC converter and why designers should consider it an essential part of the power delivery architecture
Attributes of high‑performance power module packaging
Power module packaging, has been a unique differentiator for Vicor since its inception
Innovating power delivery networks
Vicor is innovating with power delivery networks. Improving end-system performance requires innovative power technologies
Supporting more functionality, increased payload and longer run time
Learn how Vicor delivers high power with efficiency and reduced weight that allows for greater payload options to support mission success
Three-channel passive digital isolator
A digital power-system supervisor which provides a communication interface
High-voltage bidirectional intermediate bus converter





