MI-ComPAC DC Power Supply

Product Image
Quick Links

Related Products

Value Added Resellers (VARS)
Custom Turnkey Solutions

Can’t find a match for your specs? We can design and manufacture turnkey custom power systems that meet your specific needs!

Vicor's experienced Application Engineers are here to help.
For help with product selection and availability, placing an order and order status:
phone Image 800-735-6200
Ask about our Express Order Program - Great for Prototype Samples!
Helps you optimize your design and accelerate the prototyping process
Contact Us  »

These calculator programs allow users to determine values that help with accessory
component selection for power system design.


Trim Resistor Calculators
Trim resistors for fixed output voltage trimming »
Trim resistors for variable output voltage trimming »
Trim resistors for setting float voltage and charge current in battery chargers designed with BatMod modules »

Thermal Calculators
Thermal data and heat sink selection tool »
This is a downloadable Excel file.

ComPAC / MI-ComPAC
Drawing Number Description       RoHS Technical Drawing
25350 Outline Drawing for ComPAC, "L" Configuration (Single)     PDF | DXF
25349 Outline Drawing for ComPAC, "M" Configuration (Dual)     PDF | DXF
25351 Outline Drawing for ComPAC, "N" Configuration (Triple)     PDF | DXF
25353 Outline Drawing for ComPAC, "P" Configuration (Dual)     PDF | DXF
25352 Outline Drawing for ComPAC, "Q" Configuration (Triple)     PDF | DXF
25348 Outline Drawing for ComPAC, "R" Configuration (Triple)     PDF | DXF
 
 
ComPAC / MI-ComPAC Conduction Cooled    
Drawing Number Description       RoHS Technical Drawing
17934 Outline Drawing for ComPAC, "L" Configuration (Single) -CC*   PDF | DXF
17935 Outline Drawing for ComPAC, "P" Configuration (Dual) -CC*   PDF | DXF
17936 Outline Drawing for ComPAC, "M" Configuration (Dual) -CC*   PDF | DXF
17937 Outline Drawing for ComPAC, "Q" Configuration (Triple) -CC*   PDF | DXF
17938 Outline Drawing for ComPAC, "R" Configuration (Triple) -CC*   PDF | DXF
17939 Outline Drawing for ComPAC, "N" Configuration (Triple) -CC*   PDF | DXF
         
   * For conduction-cooled package add -CC to the end of the part number.  

 

PowerBench™ – MI-ComPAC Configurator »
The MI-ComPAC is a low-profile complete DC-DC power solution with up to three outputs. With this configurator, you select input voltages, output voltages, power levels, and temperature grade, then, a part number, price, and delivery date will be displayed.

cURus – UL 60950-1, CSA 60950-1
cURus – UL 1604, CSA C22.2 No. 213-M1987 Class I, Div. 2
cTÜVus – EN 60950-1, UL 60950-1, CSA 60950-1
CE Markked – Low Voltage Directive (2006/95/EC)
CB Certificate – IEC 60950-1:2001

MIL-COTS MicroRAM – Output Ripple Attenuator Module – The MicroRAM combines both active and passive filtering to achieve greater than 40 dB of noise attenuation from over a range of 3 – 30 Vdc.

MI-RAM – Ripple Attenuator Module - MI-RAM may be connected to MI-200 or MI-J00 converters with output voltages from 5 – 50 Volts, to limit total output noise to less than 3 mV peak-to-peak at loads up to 20 Amps.