The future of standardized defense platforms using MOSA, SOSA and VPX open architectures
The future of standardized defense platforms using MOSA, SOSA and VPX open architectures
単出力、2出力、3出力DC-DC コンバータのMegaMod MegaMod Jr.ファミリは、通常であればカスタム電源を必要とするアプリケーションに、コストパフォーマンスの高い高性能な既製のソリューションを提供します。 MegaModsは、ボードマウント電源の代わりにシャーシマウントの電源を提供します。 MegaModおよびMegaMod Jr.は、最大出力600Wの単出力、2出力、3出力がご注文いただけます。
Chassis-mount DC-DC converters
Low-noise ZCS / ZVS power architecture
より高出力用にブースターモジュール版もあり
Single, dual, or triple outputs
The future of standardized defense platforms using MOSA, SOSA and VPX open architectures
The future of standardized defense platforms using MOSA, SOSA and VPX open architectures
Delivering higher power density and low noise for New Space applications
Patented power design techniques and architectures needed to deliver optimal power and low noise for space communications applications
Delivering improved peak power and dynamic transient response to unlock lighter, more powerful EV architectures
With each passing year, electric vehicles (EVs) on the market are becoming increasingly reliant such as steer-by-wire, brake-by-wire and active suspension.
Spacechips high current transponder powers on-orbit AI-driven communication
Smaller satellites with sophisticated computational capabilities is in demand. Learn how low-noise, AI-enabled power is driving creative new applications
VI-200/VI-J00用 出力リップルアッテネータです。
Active PFC module