The future of standardized defense platforms using MOSA, SOSA and VPX open architectures
The future of standardized defense platforms using MOSA, SOSA and VPX open architectures
MI-RAMは、非常に低ノイズの出力が必要なアプリケーション向けに設計されています。MI-RAMは、Vicor MIシリーズDC-DCコンバータと併用すると、ライン周波数に関連するリップルとスイッチングノイズの両方を10mVp-p、DC〜20MHz未満に低減します。MI-RAMとMIシリーズコンバータを組み合わせると、15 W /in³を超える電力密度でリニア電源の出力ノイズ性能が得られます。
出力電圧調整、OVPおよびOTP(MI-200™のみ)、電流制限、リモートセンス、およびロジックのイネーブル/ディセーブルを含むMI-RAMを使用している間は、MIシリーズコンバータのすべての機能を利用できます。
条件で絞り込む
| 製品番号 | Data Sheet | Product Grade | Current Rating | Packaging Option | Heat Sink Option | カートに入れる/詳細を見る | ||
|---|---|---|---|---|---|---|---|---|
|
MI-RAM-I2-F2
|
![]() |
Part Number: MI-RAM-I2-F2 | Data Sheet: |
Product Grade:
-40 °C to +100 °C
|
Current Rating:
Up to 20A
|
Packaging Option:
FinMod
|
Heat Sink Option:
0.50” fins, longitudinal
|
詳細を見る |
|
MI-RAM-M1-S
|
![]() |
Part Number: MI-RAM-M1-S | Data Sheet: |
Product Grade:
-55 °C to +100 °C
|
Current Rating:
Up to 10A
|
Packaging Option:
SlimMod
|
Heat Sink Option:
N/A
|
詳細を見る |
|
MI-RAM-M2-S
|
![]() |
Part Number: MI-RAM-M2-S | Data Sheet: |
Product Grade:
-55 °C to +100 °C
|
Current Rating:
Up to 20A
|
Packaging Option:
SlimMod
|
Heat Sink Option:
N/A
|
詳細を見る |
|
MI-RAM-I1
|
![]() |
Part Number: MI-RAM-I1 | Data Sheet: |
Product Grade:
-40 °C to +100 °C
|
Current Rating:
Up to 10A
|
Packaging Option:
Standard
|
Heat Sink Option:
N/A
|
詳細を見る |
|
MI-RAM-M1
|
![]() |
Part Number: MI-RAM-M1 | Data Sheet: |
Product Grade:
-55 °C to +100 °C
|
Current Rating:
Up to 10A
|
Packaging Option:
Standard
|
Heat Sink Option:
N/A
|
詳細を見る |
|
MI-RAM-M2
|
![]() |
Part Number: MI-RAM-M2 | Data Sheet: |
Product Grade:
-55 °C to +100 °C
|
Current Rating:
Up to 20A
|
Packaging Option:
Standard
|
Heat Sink Option:
N/A
|
詳細を見る |
|
MI-RAM-I2
|
![]() |
Part Number: MI-RAM-I2 | Data Sheet: |
Product Grade:
-40 °C to +100 °C
|
Current Rating:
Up to 20A
|
Packaging Option:
Standard
|
Heat Sink Option:
N/A
|
詳細を見る |
出力PARDを<10mVP-Pに低減
20Aまでの全域減衰
5〜50VDC出力のすべてのMIシリーズユニットと互換性があります。
The future of standardized defense platforms using MOSA, SOSA and VPX open architectures
The future of standardized defense platforms using MOSA, SOSA and VPX open architectures
Delivering higher power density and low noise for New Space applications
Patented power design techniques and architectures needed to deliver optimal power and low noise for space communications applications
マクニカオンラインセミナー 2025 開催
電源モジュールの放熱設計について講演
Helping Hollywood fulfill its green ambitions
ReVolt is the cleaner, greener solution to the massive fossil fuel burning generators used on movie sets today. Learn how Vicor is helping ReVolt