The future of standardized defense platforms using MOSA, SOSA and VPX open architectures
The future of standardized defense platforms using MOSA, SOSA and VPX open architectures
The MicroRAM output ripple attenuation module combines both active and passive filtering to achieve greater than 40dB of noise attenuation from 60Hz to 1MHz. The MicroRAM operates over a range of 3 – 30VDC, is available in either 20 or 30A models and is compatible with most manufacturers switching converters including Vicor's MI-200/MI-J00 and Maxi, Mini and Micro series DC-DC converters.
The MicroRAM's closed-loop architecture greatly improves load transient response and with dual mode control, insures precise point-of-load voltage regulation. The MicroRAM supports redundant and parallel operation with its integrated ORing diode function.
>40dB ripple attenuation from 60Hz to 1MHz
Environmental stress screening
Combined active and passive filtering
20 and 30 Ampere ratings
The future of standardized defense platforms using MOSA, SOSA and VPX open architectures
The future of standardized defense platforms using MOSA, SOSA and VPX open architectures
Delivering higher power density and low noise for New Space applications
Patented power design techniques and architectures needed to deliver optimal power and low noise for space communications applications
Optimizing DC-DC converter stability: AC and transient analysis in simulations of source impedance effects
Learn how to optimize DC-DC converter stability through AC analysis in the frequency-domain and transient analysis in the time-domain
DC-DC power modules help to bridge the 48V to 12V transition
Power delivery networks (PDNs) are making a decisive shift from 12V to 48V architectures
Family of DC-DC converters providing high density, low noise, with advanced power processing
MIL output ripple attenuation module
Rugged output ripple attenuator for VI-200/VI-J00