V24C3V3M50BL3 | Micro DC DC Converter | Vicor
V24C3V3M50BL3
in the product family
Micro DC DC Converter
V24C3V3M50BL3
in the product family
Micro DC DC Converter
Input Voltage
24V
Output Voltage
3.3V
Output Power
50W
Quarter Brick
2.28 x 1.45 x 0.5in / 57.9 x 36.8 x 12.7mm
2.28 x 1.45 x 0.5in / 57.9 x 36.8 x 12.7mm
Option Graph Section
Options
Part Number
V24C3V3M50BL3
Lead time
26 Week(s)
Minimum order quantity
1
Quantity | MSRP |
---|---|
1+ | $533.99 |
10+ | $424.16 |
25+ | $387.02 |
50+ | $361.11 |
100+ | $336.92 |
Product Features
Product features
- Size: 2.28" x 1.45" x 0.5" (57,9 x 36,8 x 12,7 mm)
- Low noise zero current switching and zero voltage
- Switching technology
- Single-wire paralleling
- Output voltage adjust from 10-110%
- Logic enable / disable
- Input undervoltage lockout
- Output overvoltage protection
Accordion Section
- Data Sheets
Micro Family 24V Input Data Sheet
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
Micro, long tin/lead pin, through-hole baseplate
PDF
-
Micro, long tin/lead pin, through-hole baseplate
STP
Promo Component
Get more documents, videos and case studies in the resource library for engineers
Related accessories
Diodes and Rectifiers
Description | RoHS | Drawings | Current Rating | Part Number | Add to cart table header |
---|---|---|---|---|---|
Description ORing To-220 Dual | RoHS Yes | Drawings | Current Rating 30.0 | Part Number 39501 |
Heat Sinks
Description | RoHS | Drawings | Part Number | Add to cart table header |
---|---|---|---|---|
Description Longitudinal Threaded | RoHS Yes | Drawings | Part Number 32174 | Add to Cart |
Description Longitudinal Threaded | RoHS Yes | Drawings | Part Number 30190 | Add to Cart |
Description Longitudinal Through hole | RoHS Yes | Drawings | Part Number 30719 | Add to Cart |
Description Longitudinal Through hole | RoHS Yes | Drawings | Part Number 30183 | Add to Cart |
Description Transverse Threaded | RoHS Yes | Drawings | Part Number 32173 | Add to Cart |
Description Transverse Threaded | RoHS Yes | Drawings | Part Number 30270 | Add to Cart |
Description Transverse Through hole | RoHS Yes | Drawings | Part Number 30722 | Add to Cart |
Description Transverse Through hole | RoHS Yes | Drawings | Part Number 30725 | Add to Cart |
CM Input Inductor
Description | RoHS | Drawings | Current Rating | Part Number | Add to cart table header |
---|---|---|---|---|---|
Description 3000 uH | RoHS Yes | Drawings | Current Rating 7.0 | Part Number 31742 | Add to Cart |
Description 1000 uH | RoHS Yes | Drawings | Current Rating 12.0 | Part Number 31743 | Add to Cart |
Description 1.3 mH | RoHS Yes | Drawings | Current Rating 13.0 | Part Number 32006 | Add to Cart |
DM Input Inductor
Description | RoHS | Drawings | Current Rating | Part Number | Add to cart table header |
---|---|---|---|---|---|
Description 22 uH | RoHS Yes | Drawings | Current Rating 12.0 | Part Number 33206 | Add to Cart |
Description 1 mH | RoHS Yes | Drawings | Current Rating 4.0 | Part Number 36-00036 | Add to Cart |
Capacitors
Description | RoHS | Drawings | Part Number | Add to cart table header |
---|---|---|---|---|
Description Y-Cap | RoHS Yes | Drawings | Part Number 00770 | Add to Cart |
Description Y-Cap | RoHS Yes | Drawings | Part Number 01000 | Add to Cart |
Description Y-Cap | RoHS Yes | Drawings | Part Number 03093 | Add to Cart |
Description SM Polymer | RoHS Yes | Drawings | Part Number 23484-337 | Add to Cart |
Description SM Polymer | RoHS Yes | Drawings | Part Number 23484-477 | Add to Cart |
Description SM Polymer | RoHS Yes | Drawings | Part Number 23579-227 | Add to Cart |
Description Y-Cap SMT | RoHS Yes | Drawings | Part Number 25283 | Add to Cart |
Description Al-El (10mm x 16mm) | RoHS Yes | Drawings | Part Number 30468 | Add to Cart |
Description Al-El (10mm x 16mm) | RoHS Yes | Drawings | Part Number 30469 | Add to Cart |
Description Al-El (16mm x 15mm) | RoHS No | Drawings | Part Number 30787 | Add to Cart |
Description Al-El (10mm x 16mm) | RoHS Yes | Drawings | Part Number 30788 | Add to Cart |
Description Al-El (12mm x 25mm) | RoHS No | Drawings | Part Number 30799 | |
Description Y-Cap SMT | RoHS Yes | Drawings | Part Number 30802 | Add to Cart |
Description Al-El (16mm x 15mm) | RoHS No | Drawings | Part Number 33985 | Add to Cart |
Remote Sense Compensation
Description | RoHS | Drawings | Part Number | Add to cart table header |
---|---|---|---|---|
Description 1mH Output Sense | RoHS Yes | Drawings | Part Number 36-00030 | Add to Cart |
Scope jack
Description | RoHS | Drawings | Part Number | Add to cart table header |
---|---|---|---|---|
Description Shielded horz. | RoHS No |
Drawings
|
Part Number 01830 | Add to Cart |
Description Shielded vert. | RoHS No |
Drawings
|
Part Number 06207 | Add to Cart |
Thermate Pad
Description | RoHS | Drawings | Part Number | Add to cart table header |
---|---|---|---|---|
Description Micro Thermate Pad | RoHS Yes | Drawings | Part Number 20265 | Add to Cart |
Transformer
Description | RoHS | Drawings | Part Number | Add to cart table header |
---|---|---|---|---|
Description PR Bus Isolation | RoHS No |
Drawings
|
Part Number 29768 | Add to Cart |