Skip to main content
Back to Non-Isolated DCM

DCM3110S60E02A3TN0 | DCM® DC-DC Converter Module | Vicor

DCM3110S60E02A3TN0 in the product family

DCM® DC-DC Converter Module

DCM3110S60E02A3TN0 in the product family

DCM® DC-DC Converter Module

Input Voltage 54V
Output Voltage 1.67V
Output Power 240W
Error Message here
Order an evaluation board

Evaluation Board Users Guide

Option Graph Section

Options
No configuration options available
Part Number
DCM3110S60E02A3TN0

Product Features

Product features

Accordion Section

Promo Component

技術資料、動画、ケーススタディは、コンテンツライブラリからどうぞ