Skip to main content
Back to Non-Isolated DCM

DCM3735S60D13L0TN1 | DCM® DC-DC Converter Module | Vicor

DCM3735S60D13L0TN1 in the product family

DCM® DC-DC Converter Module

3735 SM-ChiP package
1.44 x 1.392 x 0.198in / 36.58 x 35.35 x 5.03mm
DCM3735S60D13L0TN1 in the product family

DCM® DC-DC Converter Module

Input Voltage 54V
Output Voltage 12.2V
Output Power 2000W
3735 SM-ChiP package
1.44 x 1.392 x 0.198in / 36.58 x 35.35 x 5.03mm
Error Message here
Order an evaluation board

Evaluation Board Users Guide

UPCOMING

Option Graph Section

Options
No configuration options available
Part Number
DCM3735S60D13L0TN1
Lead time
28 weeks
Minimum order quantity
1
Quantity MSRP
Product is subject to a 10% tariff surcharge.
Depending on material and capacity availability, Vicor may be able to offer expedited production at additional cost to reduce standard lead times. Learn more

Distributor stock

Product Features

Product features

  • Wide input range 40 – 60 VDC
  • Trimmable output range 10.0 – 12.5 VDC
  • 96.4% peak efficiency
  • Up to 2000W continuos operation
  • Up to 2200W or 180A transient peak
  • 1MHz switching frequency
  • PMBus® compatible telemetry
  • Internal voltage, current and temperature shut down
  • Array configuration of up to four units

Accordion Section

Promo Component

技術資料、動画、ケーススタディは、コンテンツライブラリからどうぞ