Skip to main content
Back to IBC

IB048E120T40N1-00 | Eighth Brick Intermediate Bus Converter | Vicor

IB048E120T40N1-00 in the product family

Eighth Brick Intermediate Bus Converter

Eighth
IB048E120T40N1-00 in the product family

Eighth Brick Intermediate Bus Converter

Input Voltage 48V 38.0 - 55.0V
Output Power 480W
Output Voltage 12V
Eighth
Error Message here
Order an evaluation board
IB048E120T40N1-CB

Evaluation Board Users Guide

End of life

Option Graph Section

Options
Part Number
IB048E120T40N1-00

Product Features

Product features

  • Industry standard 1/8 Brick pinout
  • 1,500 Vdc isolation
  • Sine Amplitude Converter
  • Low noise 1 MHz ZVS/ZCS
  • Low profile: 0.38" height above board

Accordion Section

Promo Component

技術資料、動画、ケーススタディは、コンテンツライブラリからどうぞ