PI3105-00-HVIZ | Isolated DC-DC Converter Modules | Vicor
PI3105-00-HVIZ
in the product family
Isolated DC-DC Converter Modules
PI3105-00-HVIZ
in the product family
Isolated DC-DC Converter Modules
Input Voltage
48V
Output Voltage
12V
Iout Max
5A
HALF ChiP package
0.65 x 0.866 x 0.249in / 16.5 x 22.0 x 6.31mm
0.65 x 0.866 x 0.249in / 16.5 x 22.0 x 6.31mm
End of life
Option Graph Section
Options
Part Number
PI3105-00-HVIZ
Product Features
Product features
- Power density 105 W/in² & 400 W/in³ (16.5 W/cm² & 25 W/cm³)
- Very low profile (0.265 in / 6.7 mm)
- Combines Isolation, Output Regulation & Voltage Transformation into one high density, surface mount Power-System-in-Package (PSiP)
- Built on proprietary ZVS topology using state-of-the-art technologies to enable switching frequencies in excess of 1 MHz, enabling very small size (0.57in²)
- Programmable soft-start, remote on/off ENABLE, accurate temperature monitor function
- Input over-voltage & under-voltage lockout with auto-restart.
- Over-temperature and output over-voltage protection with auto-restart
- Dual current limit threshold to protect against short circuits and overload conditions
- Simple solution with very few external components
Accordion Section
Related accessories
Heat Sinks
| Description | RoHS | Drawings | Part Number | Add to cart table header |
|---|---|---|---|---|
| Description Longitudinal Fins 11 mm | RoHS Yes | Drawings | Part Number 32783 | View details |
| Description Transverse Fins 11 mm | RoHS Yes | Drawings | Part Number 32784 | View details |
| Description Longitudinal Fins 6.3 mm | RoHS Yes | Drawings | Part Number 32785 | View details |
| Description Transverse Fins 6.3 mm | RoHS Yes | Drawings | Part Number 32786 | View details |
Push Pins
| Description | RoHS | Drawings | Part Number | Add to cart table header |
|---|---|---|---|---|
| Description 0.051"-0.069" PCB 100 Pieces | RoHS Yes | Drawings | Part Number 33622 | View details |
| Description 0.070"-0.104" PCB 100 Pieces | RoHS Yes | Drawings | Part Number 33623 | View details |
| Description 0.105"-0.132" PCB 100 Pieces | RoHS Yes | Drawings | Part Number 33624 | View details |
| Description 0.133"-0.156" PCB 100 Pieces | RoHS Yes | Drawings | Part Number 33625 | View details |