Skip to main content
Back to BCM

BCM3814V60E15A3C02 | BCM® Bus Converter | Vicor

BCM3814V60E15A3C02 in the product family

BCM® Bus Converter

3814 VIA package
3.76 x 1.4 x 0.37in / 95.59 x 35.54 x 9.4mm
BCM3814V60E15A3C02 in the product family

BCM® Bus Converter

Input Voltage 54V
Output Voltage 13.5V
Output Current 130A
3814 VIA package
3.76 x 1.4 x 0.37in / 95.59 x 35.54 x 9.4mm
Error Message here
Order an evaluation board

Evaluation Board Users Guide

For higher volume pricing, email us at  custserv@vicorpower.com  or call 1-800-735-6200 or 1-978-470-2900

Option Graph Section

Options
BCM3814V60E15A3C02
Status Production Lead time 32 Week(s) Lead time notice
.
Units
Tariff applied

Online account holders get free ground shipping on orders placed online! US and Canada only.

CREATE AN ACCOUNT

Product Features

Product features

  • Small size, low profile
  • Chassis mount or PCB mount packaging options
  • OV, OC, UV, short circuit and thermal protection
  • Chassis mount or PCB mount packaging options
  • Digital PMBus Communication
  • Integrated EMI and transient filtering
  • Voltage, current, and temperature protections
  • High MTBF

Accordion Section

Promo Component

技術資料、動画、ケーススタディは、コンテンツライブラリからどうぞ

Related accessories

Heat Sinks

Description RoHS Drawings Part Number Add to cart table header
Description Heat Sinks for VIA 3814 Longitudinal Fins 14.60 mm tall RoHS Yes Drawings Part Number 43806-06 Add to Cart
Description Heat Sinks for VIA 3814 Longitudinal Fins 22.86 mm tall RoHS Yes Drawings Part Number 43807-06 Add to Cart
Description Heat Sinks for VIA 3814 Transversel Fins 22.86 mm tall RoHS Yes Drawings Part Number 43808-06 Add to Cart
Description Heat Sinks for VIA 3814 Transverse Fins 12.70 mm tall RoHS Yes Drawings Part Number 43809-06 Add to Cart

Signal Connector Kit

Description RoHS Drawings Part Number Add to cart table header
Description Signal Connector Kit RoHS Yes Drawings Part Number 42550 Add to Cart

PMBus Accessories

Description RoHS Drawings Part Number Add to cart table header
Description VIA Signal Connector cable with Molex® Micro-Lock™ connector (600mm length) RoHS Drawings
Part Number 43503-01 Add to Cart
Description VIA Signal Connector cable with Molex® Micro-Lock™ connector (200mm length) RoHS Drawings
Part Number 43503-02 Add to Cart
Description PMBus-USB Adapter RoHS Drawings
Part Number I2C-ADAPTER-A02 Add to Cart
Description Adapter bridge board, for use with single chassis-mount VIA™ RoHS Drawings
Part Number USB-ADAPTER-1V-B00 Add to Cart
Description Adapter bridge board, for use with up to four chassis-mount VIAs RoHS Drawings
Part Number USB-ADAPTER-4V-A00 Add to Cart