Digitimes key pathways for unmanned vehicle technology
Learn about high-density power conversion for UAVs
Tethered UAV applications require a power source on the ground and a tether to distribute the power to the drone. Continuously increasing power demand in the aircraft places much higher demands on the tether design itself. As power consumption in the aircraft increases, power losses in the tether increase nonlinearly and become difficult to manage. Tether losses can be minimized by increasing size of the wire, but there is a limit. A better approach is to match the Ground Based Source “GBS” architecture with a power converter in the aircraft. Similar to the electrical power grid, Vicor GBS systems transform up the distributed voltage through the tether to matched converters in the aircraft. With increasing distributed voltage, the distributed current can be minimized, and tether design becomes manageable.
Digitimes key pathways for unmanned vehicle technology
Learn about high-density power conversion for UAVs
Accelerate your move to a high performance 48V power delivery network
This eBook provides guidance on designing 48V power delivery networks to enhance the performance, efficiency, and reliability of industrial products
Build better UAVs using modular power
Power Delivery Networks (PDN) based on Vicor high performance power modules enable innovative designs for the next generation of UAV development
High-density, high-power modules enable lighter, safer, lower cost tether cables to extend missions
This class of unmanned vehicle is powered and controlled via a tether from a ground-based power source assisting in extended missions