Microgate’s out-of-this-world mission requires precision power
Microgate and Vicor power the world's largest telescope! Vicor’s modules deliver 10kW to 5400 actuators, helping Microgate eliminate space image distortion
The MegaMod and MegaMod Jr. families of single-, dual- and triple-output
Chassis-mount DC-DC converters
Low-noise ZCS / ZVS power architecture
Booster versions available for higher versions
Single, dual, or triple outputs
Microgate’s out-of-this-world mission requires precision power
Microgate and Vicor power the world's largest telescope! Vicor’s modules deliver 10kW to 5400 actuators, helping Microgate eliminate space image distortion
Revolt is tackling the film industry’s dirtiest production secret - CO2 emissions
ReVolt Fuel tackles the film industry emitting 700k tons of CO2 per year to deliver clean on-set electricity with help of Vicor power modules
Powering AI Processors using a 48V Factorized Power Architecture™
Using a 48V Factorized Power Architecture™ to overcome traditional multiphase limitations and drastically cut I²R thermal losses for high-demand loads
11 ways to fine tune your high-voltage-to-48V power conversion
Converting high-voltage to 48V DC slashes cabling costs and weight, significantly boosting energy efficiency across data centers and industrial systems
Legacy DC-DC converters supporting traditional designs
The DC-DC converter that established the “brick” standard
Highly flexible system of DC input, with as many as four user-definable outputs
Input filter module for VI-200/VI-J00
Output ripple attenuator for VI-200/VI-J00
Active PFC module
AC input filter and rectifier for PFMs in a VIA package