Skip to main content
Back to Maxi Mini Micro

V375C15C75BL | Micro DC DC Converter | Vicor

V375C15C75BL in the product family

Micro DC DC Converter

Quarter Brick
2.28 x 1.45 x 0.5in / 57.9 x 36.8 x 12.7mm
V375C15C75BL in the product family

Micro DC DC Converter

Input Voltage 375V 250 - 425V
Output Voltage 15V
Output Power 75W
Quarter Brick
2.28 x 1.45 x 0.5in / 57.9 x 36.8 x 12.7mm
Data Sheet
Error Message here
Order an evaluation board
24646R
For higher volume pricing, email us at  custserv@vicorpower.com  or call 1-800-735-6200 or 1-978-470-2900

Option Graph Section

Options
V375C15C75BL
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
  • Size: 2.28" x 1.45" x 0.5" (57,9 x 36,8 x 12,7 mm)
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
Associated System Modules

Description RoHS Drawings Part Number Add to cart table header
Description High Boost HAM RoHS Drawings
Part Number High Boost HAM

Diodes and Rectifiers

Description RoHS Drawings Current Rating Part Number Add to cart table header
Description ORing To-220 Dual RoHS Yes Drawings Current Rating 30.0 Part Number 39501

Heat Sinks

Description RoHS Drawings Part Number Add to cart table header
Description Longitudinal Threaded RoHS Yes Drawings Part Number 32174 Add to Cart
Description Longitudinal Threaded RoHS Yes Drawings Part Number 30190 Add to Cart
Description Longitudinal Through hole RoHS Yes Drawings Part Number 30719 Add to Cart
Description Longitudinal Through hole RoHS Yes Drawings Part Number 30183 Add to Cart
Description Transverse Threaded RoHS Yes Drawings Part Number 32173 Add to Cart
Description Transverse Threaded RoHS Yes Drawings Part Number 30270 Add to Cart
Description Transverse Through hole RoHS Yes Drawings Part Number 30722 Add to Cart
Description Transverse Through hole RoHS Yes Drawings Part Number 30725 Add to Cart

CM Input Inductor

Description RoHS Drawings Current Rating Part Number Add to cart table header
Description 3000 uH RoHS Yes Drawings Current Rating 7.0 Part Number 31742 Add to Cart
Description 1000 uH RoHS Yes Drawings Current Rating 12.0 Part Number 31743 Add to Cart
Description 2163 uH RoHS Yes Drawings Current Rating 1.0 Part Number 31943 Add to Cart
Description 1.3 mH RoHS Yes Drawings Current Rating 13.0 Part Number 32006 Add to Cart

DM Input Inductor

Description RoHS Drawings Current Rating Part Number Add to cart table header
Description 22 uH RoHS Yes Drawings Current Rating 12.0 Part Number 33206 Add to Cart
Description 1 mH RoHS Yes Drawings Current Rating 4.0 Part Number 36-00036 Add to Cart

Capacitors

Description RoHS Drawings Part Number Add to cart table header
Description Y-Cap RoHS Yes Drawings Part Number 00770 Add to Cart
Description Y-Cap RoHS Yes Drawings Part Number 01000 Add to Cart
Description Y-Cap RoHS Yes Drawings Part Number 03093 Add to Cart
Description SM Polymer RoHS Yes Drawings Part Number 23484-337 Add to Cart
Description SM Polymer RoHS Yes Drawings Part Number 23484-477 Add to Cart
Description SM Polymer RoHS Yes Drawings Part Number 23579-227 Add to Cart
Description Y-Cap SMT RoHS Yes Drawings Part Number 25283 Add to Cart
Description Al-El (10mm x 16mm) RoHS Yes Drawings Part Number 30468 Add to Cart
Description Al-El (10mm x 16mm) RoHS Yes Drawings Part Number 30469 Add to Cart
Description Al-El (16mm x 15mm) RoHS No Drawings Part Number 30787 Add to Cart
Description Al-El (10mm x 16mm) RoHS Yes Drawings Part Number 30788 Add to Cart
Description Al-El (12mm x 25mm) RoHS No Drawings Part Number 30799
Description Y-Cap SMT RoHS Yes Drawings Part Number 30802 Add to Cart
Description Al-El (16mm x 15mm) RoHS No Drawings Part Number 33985 Add to Cart

Remote Sense Compensation

Description RoHS Drawings Part Number Add to cart table header
Description 1mH Output Sense RoHS Yes Drawings Part Number 36-00030 Add to Cart

Scope jack

Description RoHS Drawings Part Number Add to cart table header
Description Shielded horz. RoHS No Drawings
Part Number 01830 Add to Cart
Description Shielded vert. RoHS No Drawings
Part Number 06207 Add to Cart

Thermate Pad

Description RoHS Drawings Part Number Add to cart table header
Description Micro Thermate Pad RoHS Yes Drawings Part Number 20265 Add to Cart

Transformer

Description RoHS Drawings Part Number Add to cart table header
Description PR Bus Isolation RoHS No Drawings
Part Number 29768 Add to Cart