DCM5614VD0H36K3T02 | DCM® DC-DC Converter Module | Vicor
DCM5614VD0H36K3T02
in the product family
DCM® DC-DC Converter Module
DCM5614VD0H36K3T02
in the product family
DCM® DC-DC Converter Module
Input Voltage
270V
Output Voltage
28V
Output Power
1300W
5614 VIA package
5.57 x 1.4 x 0.37in / 141.37 x 35.54 x 9.4mm
5.57 x 1.4 x 0.37in / 141.37 x 35.54 x 9.4mm
Option Graph Section
Options
Part Number
DCM5614VD0H36K3T02
Lead time
30 weeks
Minimum order quantity
1
| Quantity | MSRP |
|---|---|
| 1+ | $2,308.69 |
| 10+ | $1,834.25 |
| 25+ | $1,673.80 |
| 100+ | $1,569.91 |
Product Features
Product features
- Output overvoltage protection
- High efficiency and power density
- Robust packaging for harsh environments
- Integrated EMI and transient filtering
- Input undervoltage lockout
- Overtemperature protection
- Chassis mount or PCB mount packaging options
Accordion Section
Promo Component
技術資料、動画、ケーススタディは、コンテンツライブラリからどうぞ
Related accessories
Signal Connector Kit
| Description | RoHS | Drawings | Part Number | Add to cart table header |
|---|---|---|---|---|
| Description Signal Connector Kit | RoHS Yes | Drawings | Part Number 42550 | View details |