PRM48AT480M400A00 | PRM® Regulator | Vicor
PRM48AT480M400A00
in the product family
PRM® Regulator
PRM48AT480M400A00
in the product family
PRM® Regulator
Input Voltage
48V
Output Voltage
48V
Output Power
400W
FULL ChiP package
1.28 x 0.87 x 0.265in / 32.5 x 22.0 x 6.73mm
1.28 x 0.87 x 0.265in / 32.5 x 22.0 x 6.73mm
Option Graph Section
Options
Part Number
PRM48AT480M400A00
Lead time
40 weeks
Minimum order quantity
25
| Quantity | MSRP |
|---|---|
| 25+ | $265.34 |
| 100+ | $248.87 |
Product Features
Product features
- ZVS buck-boost regulator
- High efficiency
- High density
- ~1 MHz switching frequency
- Very low profile
- Pick & place / SMD compatible
- Surface-mount or through-hole package
- Mix and match full and half-chip products
Accordion Section
- Data Sheets
Data Sheet - White Papers
Factorized Power Architecture: High-current board-mounted power - White Papers
Enabling Next-Generation High-Density Power Conversion - White Papers
High-Current/Low-Voltage Solution For Microprocessor Applications from 48V Input - White Papers
Dual-Stage Feedback Technique for Single-Pole Feedback Compensation - White Papers
Redefining Power Delivery Architectures with Fixed‑Ratio Converters
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
| Description Transverse Fins 11 mm | RoHS Yes | Drawings | Part Number 34072 | View details |
| Description Transverse Fins 6.3 mm | RoHS Yes | Drawings | Part Number 34073 | View details |
| Description Longitudinal Fins 11 mm | RoHS Yes | Drawings | Part Number 34074 | View details |
| Description Longitudinal Fins 6.3 mm | RoHS Yes | Drawings | Part Number 34075 | View details |
Push Pins
| Description | RoHS | Drawings | Part Number | Add to cart table header |
|---|---|---|---|---|
| Description 0.045"-0.056" PCB 100 Pieces | RoHS Yes | Drawings | Part Number 32434 | View details |
| Description 0.057"-0.091" PCB 100 Pieces | RoHS Yes | Drawings | Part Number 32435 | View details |
| Description 0.092"-0.119" PCB 100 Pieces | RoHS Yes | Drawings | Part Number 32436 | View details |
| Description 0.120"-0.142" PCB 100 Pieces | RoHS Yes | Drawings | Part Number 32437 | View details |