Digitimes key pathways for unmanned vehicle technology
Learn about high-density power conversion for UAVs
Delivery UAVs must safely and securely deliver goods to their intended recipients wherever they are located. The longer the range and ability to handle heavier and larger loads, the more productive these UAVs can be. Because they can operate in congested and complex areas, they must be absolutely safe. They need to incorporate redundancies on multiple layers to avoid harming people, damaging property, or losing their valuable cargo. That means motors, GPS for navigation, vision systems, and other sensors for flight and flight termination require redundant power with incurring significant weight gain. The key goals were:
Weight is a critical factor for delivery drones. They must maintain a low overall weight in order to increase their payload capacity and fly smoothly to the destination without over stressing the battery. Vicor high power density modules help to reduce the weight of the drone and save on-board space for the sensors needed for safe and effective operation.
High-power density enables smaller form factor and lower weight
Higher efficiency to extend flight times and range of operation
Compact Vicor regulators enable redundancy when duplicated at the point of loads
Power dense and lightweight ZVS Buck and Buck-Boost products are ideally suited to enable delivery UAVs to extend their flight times without taking up valuable payload space and weight. PI33xx ZVS buck and PI37xx ZVS buck-boost products are so dense that designers can include multiple point-of-load converters to save on cabling while powering multiple devices with multiple power buses to create the redundancy needed to ensure safe and reliable delivery operations.
Digitimes key pathways for unmanned vehicle technology
Learn about high-density power conversion for UAVs
Accelerate your move to a high performance 48V power delivery network
This eBook provides guidance on designing 48V power delivery networks to enhance the performance, efficiency, and reliability of industrial products
Build better UAVs using modular power
Power Delivery Networks (PDN) based on Vicor high performance power modules enable innovative designs for the next generation of UAV development
UAV Market Trends and Power System Seminar 2025 Taipei, Taiwan
Power modules enable top performance and innovation for today’s advanced UAVs