The future of standardized defense platforms using MOSA, SOSA and VPX open architectures
The future of standardized defense platforms using MOSA, SOSA and VPX open architectures
Not recommended for new designs.
The Cool-Switch PI2161 is a complete, full-function load-disconnect switch solution for medium-voltage applications with a high-speed electronic circuit breaker and a very low on-state resistance MOSFET.
Load Disconnect Switch solution for up to 60V and 12A applications with high-speed electronic circuit breaker.
Fast 120nS dynamic response to over current fault or user controlled response (EN high)
Extremely low power loss solution with integrated MOSFET at 8.5mOhm RDS(on)
Compact 7mm x 8mm SiP package LG
条件で絞り込む
| 製品番号 | Controller / SiP | Response Time (ns) | Vds | Current (A) | RoHS | Package Size | カートに入れる/詳細を見る | ||
|---|---|---|---|---|---|---|---|---|---|
|
PI2161-01-LGIZ
|
Part Number: PI2161-01-LGIZ |
Controller / SiP:
Full-Function
|
Response Time (ns):
120
|
Vds: |
Current (A):
12
|
RoHS:
Yes
|
Package Size:
7 x 8 mm, LGA SiP
|
The future of standardized defense platforms using MOSA, SOSA and VPX open architectures
The future of standardized defense platforms using MOSA, SOSA and VPX open architectures
Delivering higher power density and low noise for New Space applications
Patented power design techniques and architectures needed to deliver optimal power and low noise for space communications applications
Optimizing DC-DC converter stability: AC and transient analysis in simulations of source impedance effects
Learn how to optimize DC-DC converter stability through AC analysis in the frequency-domain and transient analysis in the time-domain
48V電力供給乾最適化
For California residents see information regarding California Proposition 65