Innovative reliable power solutions for
critical applications
A collection of technical resources aimed at educating users on the benefits of using modular power in aerospace, defense and space applications
Coastal Surveillance Radars are specialized, all-weather sensors designed to detect small, low-radar-cross-section targets like dinghies and fishing boats, often in heavy sea clutter. Acting as the core of coastal surveillance systems, they provide real-time situational awareness, monitor maritime traffic, and secure ports. They require high power and power density to effectively enable, identify, and track maritime threats.
Vicor provides up to 600W in a 3U package. I2C communication protocol provides real time operation status monitoring. Selecting this power supply allowed the customer to provide future scalability for a redundant solution. A Vicor VITA 62 power supply meets MIL-STDs, eliminating the significant timeframe and effort to qualify for the standards.
MIL-STD compliant power supply
Shorter design lead time
Lightweight, power module-based VPX power supply
The Vicor VITA 62-compliant 3U power supply is based on Vicor DCM™ DC-DC converter technology, which provides superior density in a low-profile package. This solution can provide up to 600W within the 3U package. Thermally adept packaging ensures high performance under harsh conditions, efficiency powering the downstream loads.
Innovative reliable power solutions for
critical applications
A collection of technical resources aimed at educating users on the benefits of using modular power in aerospace, defense and space applications
Extend flight times and support high-performance surveillance equipment to ensure safety and security
64% power reduction from power averaging
Simple, redundant power assures uninterrupted aircraft safety