Innovative reliable power solutions for
critical applications
A collection of technical resources aimed at educating users on the benefits of using modular power in aerospace, defense and space applications
Powering military vehicle functionality faces critical challenges in balancing, transporting, and generating energy for advanced, power-hungry systems in harsh environments. Key issues include immense power demands for new sensors and weapons, the high logistical burden of fuel supply, reliance on heavy, low-density batteries, and maintaining, operating, and charging in remote areas.
Vicor SOSA aligned power supplies are based on Vicor high performance Vicor DC-DC converter technology. The high power and current delivery, strong thermal performance, and reliability of Vicor VPX products ensure longer mission times and superior system endurance to support crucial missions.
Bluewire unit for NED, with small power de-rating
Highly rugged, conduction-cooled SOSA aligned power supply
Quick prototyping and time-to-market
The Vicor SOSA-compliant 3U power supply is based on Vicor DCM™ DC-DC converter technology, which provides superior density in a low-profile package. This solution can provide up to 800W within the 3U package and employs high efficiency, two-sided conduction-cooled modules. Up to four power supplies can be paralleled to increase output power capability with proprietary wireless current sharing.
Innovative reliable power solutions for
critical applications
A collection of technical resources aimed at educating users on the benefits of using modular power in aerospace, defense and space applications
Extend flight times and support high-performance surveillance equipment to ensure safety and security
64% power reduction from power averaging
Simple, redundant power assures uninterrupted aircraft safety