Innovative reliable power solutions for
critical applications
A collection of technical resources aimed at educating users on the benefits of using modular power in aerospace, defense and space applications
Migrating to open architecture standards (CMOSS/SOSA) power systems allows for rapid, field-upgradeable countermeasures against evolving threats. A unique challenge is to power the software defined radio card, memory card, and processor card when necessary, yet not draw power when not in use to hide from radar-guided surface-to-air missiles and electronic surveillance.
Vicor VPX solutions are time- and cost-efficient but also eliminate the need for re-engineering and trouble-shooting complex discrete component designs. The system delivers superior performance in the demanding environment of modern armored vehicles. Not only can it be easily modified to meet new requirements, it is also easily modified to avoid detection when the systems it powers are not in use.
Modified SOSA compliant 3U power supply
Eliminated the heat signature that would endanger the vehicle
Modular approach enabled quick design modifications prototypes
Vicor rugged, VITA 62 SOSA compliant OpenVPX power supplies, based on Vicor DCM™ DC‑DC converters, provide not only unrivaled power density and reliability but are also easily configurable. The system was customized to include a quick disconnect circuit to eliminate the heat signature detectable by other forces when not in use.
Innovative reliable power solutions for
critical applications
A collection of technical resources aimed at educating users on the benefits of using modular power in aerospace, defense and space applications
Extend flight times and support high-performance surveillance equipment to ensure safety and security
64% power reduction from power averaging
Simple, redundant power assures uninterrupted aircraft safety