Innovative reliable power solutions for
critical applications
A collection of technical resources aimed at educating users on the benefits of using modular power in aerospace, defense and space applications
Case study: UAV Electric countermeasure
The electronic battlefield relies heavily on UAV-based electronic warfare systems to detect, assess and in some cases prohibit enemy threats. It is vitally important to keep these systems as small and undetectable as possible for survivability. Key goals were:
Vicor patented, high-performance power modules provided the compact size, light weight and efficiency needed for the UAVs to stay in the air longer making them the perfect over watch sentinels. A lightweight, compact array of Vicor BCMs® provides high power to the 270V bus.
97.9% efficient power conversion to a 270V bus
Parallelable modules to attain the power levels necessary
High power density allows for flexible placement on board the UAV
A stack of six BCM® converter modules with the outputs all in series provide 4,242VDC isolation and exceptional efficiency of 97.9%. As is typical in any UAV, the space made available is limited and of irregular shape. The Vicor modular approach allows great flexibility in how to build a power delivery to fit within the platform.
Innovative reliable power solutions for
critical applications
A collection of technical resources aimed at educating users on the benefits of using modular power in aerospace, defense and space applications
Extend flight times and support high-performance surveillance equipment to ensure safety and security
64% power reduction from power averaging
Simple, redundant power assures uninterrupted aircraft safety