FE175D480C033FP-00 | AC Front End Module | Vicor
FE175D480C033FP-00
in the product family
AC Front End Module
FE175D480C033FP-00
in the product family
AC Front End Module
Input Voltages
85V - 264V
Output Voltage
48V
Output Power
330W
DOUBLE VI Brick package
3.75 x 1.91 x 0.38in / 95.3 x 48.6 x 9.55mm
3.75 x 1.91 x 0.38in / 95.3 x 48.6 x 9.55mm
END OF LIFE
Option Graph Section
Options
Part Number
FE175D480C033FP-00
Online account holders get free ground shipping on orders placed online! US and Canada only.
Product Features
Product features
- Complete AC-DC pcb mounted solution
- Low profile package, 9.55 mm height above board
- Active Power Factor Correction (PFC)
- Internal Rectification, filtering, and transient protection
- 48 V isolated and regulated output with safe, low voltage energy storage
- Full feature module with High Power Density
- Module power density - 121 W/in3
- Complete solution including hold-up capacitors - 54 W/in³
- High efficiency over the entire input voltage range
- EN55022, Class B EMI conducted emissions with a few components
- -55° to 100°C baseplate operation
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
Description ThermMateThermal Pads (10 pieces / package) | RoHS Yes | Drawings | Part Number 36967 | Add to Cart |
Description Heatsink Longitudinal 1.25" | RoHS Yes | Drawings | Part Number 38145 | Add to Cart |
Description Heatsink Transverse 1.25" | RoHS Yes | Drawings | Part Number 38146 | Add to Cart |
Description Heatsink Longitudinal 0.7" | RoHS Yes | Drawings | Part Number 39068 | Add to Cart |
Description Heatsink Transverse 0.7" | RoHS Yes | Drawings | Part Number 39069 | Add to Cart |
Electrical Accessories
Description | RoHS | Drawings | Part Number | Add to cart table header |
---|---|---|---|---|
Description Capacitor, Aluminum Elec., 1000µF, 63 V, 10 x 50mm | RoHS No |
Drawings
|
Part Number 34837-108 | |
Description Inductor, Common Mode 600µH, 10A | RoHS No |
Drawings
|
Part Number 37052-601 | Add to Cart |
Standoffs
Description | RoHS | Drawings | Part Number | Add to cart table header |
---|---|---|---|---|
Description 0.287" Long, Female – Female | RoHS label.miscoptions.packagesize.100pcbag | Drawings | Part Number 34709 | Add to Cart |
Description 0.287" Long, Male – Female | RoHS label.miscoptions.packagesize.100pcbag | Drawings | Part Number 34710 | Add to Cart |
Description M3 x 6 mm screw with thread lock | RoHS label.miscoptions.packagesize.100pcbag | Drawings | Part Number 34715 | Add to Cart |
Description M3 x 5 mm screw with thread lock | RoHS label.miscoptions.packagesize.100pcbag | Drawings | Part Number 34716 | Add to Cart |
Description
0.287" Long, Female - Female, For 0.125" PCB (includes M3 x 5 mm & M3 x 6 mm screws) |
RoHS 12 pc. Kit | Drawings | Part Number 34717 | Add to Cart |
Description
0.287" Long, Fem. - Fem., For 0.063" PCB (includes M3 x 5 mm screws) |
RoHS 12 pc. Kit | Drawings | Part Number 34718 | Add to Cart |
Description
0.287" Long, Male - Female (includes M3 x 6 mm screws) |
RoHS 12 pc. Kit | Drawings | Part Number 34719 | Add to Cart |