PFM4414VB6M24D0C00 | PFM™ Isolated AC-DC Converter with PFC | Vicor
PFM4414VB6M24D0C00
in the product family
PFM™ Isolated AC-DC Converter with PFC
PFM4414VB6M24D0C00
in the product family
PFM™ Isolated AC-DC Converter with PFC
Input Voltages
85V - 264V
Output Voltage
24V
Output Power
400W
4414 VIA package
4.35 x 1.4 x 0.37in / 110.55 x 35.54 x 9.3mm
4.35 x 1.4 x 0.37in / 110.55 x 35.54 x 9.3mm
Option Graph Section
Options
Part Number
PFM4414VB6M24D0C00
Lead time
40 weeks
Minimum order quantity
1
| Quantity | MSRP |
|---|---|
| 1+ | $965.19 |
| 10+ | $766.84 |
| 25+ | $699.76 |
| 100+ | $656.33 |
Product Features
Product features
- Small size, low profile
- Double sided thermal housing
- Easy-to-use solution requires only a few external components (rectifier, fuse, MOV, hold-up caps)
- Integrated filtering, transient protection, inrush protection
- Active Power Factor Correction (PFC) exceeding .95 at most line/load conditions (filter dependent)
- 400 W available over entire input voltage range
- Chassis mount or PCB mount packaging options
- Small and simple “wall-plug-to-POL design with Vicor POL buck, and buck-boost regulator products
Accordion Section
Promo Component
Get more documents, videos and case studies in the resource library for engineers
Related accessories
Associated System Modules
| Description | RoHS | Drawings | Part Number | Add to cart table header |
|---|---|---|---|---|
| Description AIM (Adapter Input Module) | RoHS |
Drawings
|
Part Number AIM1714VB6MC7D5C00 | View details |
Heat Sinks
| Description | RoHS | Drawings | Part Number | Add to cart table header |
|---|---|---|---|---|
| Description Heat Sinks for VIA 4414 Longitudinal Fins 14.60 mm tall | RoHS Yes | Drawings | Part Number 43806-09 | View details |
| Description Heat Sinks for VIA 4414 Longitudinal Fins 22.86 mm tall | RoHS Yes | Drawings | Part Number 43807-09 | View details |
| Description Heat Sinks for VIA 4414 Transversel Fins 22.86 mm tall | RoHS Yes | Drawings | Part Number 43808-09 | View details |
| Description Heat Sinks for VIA 4414 Transverse Fins 14.60 mm tall | RoHS Yes | Drawings | Part Number 43809-09 | View details |
| Description Heat Sinks for VIA 4414 Longitudinal Fins 14.60 mm tall(High Current Package) | RoHS Yes | Drawings | Part Number 43806-08 | |
| Description Heat Sinks for VIA 4414 Longitudinal Fins 22.86 mm tall(High Current Package) | RoHS Yes | Drawings | Part Number 43807-08 | View details |
| Description Heat Sinks for VIA 4414 Transverse Fins 12.70 mm tall (High Current Package) | RoHS Yes | Drawings | Part Number 43809-08 | |
| Description Heat Sinks for VIA 4414 Transversel Fins 22.86 mm tall (High Current Package) | RoHS Yes | Drawings | Part Number 43808-08 | View details |