Skip to main content

PRM2313S60E54H0T00 | | Vicor

PRM2313S60E54H0T00 in the product family

2313 SM-ChiP package
0.899 x 0.544 x 0.292in / 22.83 x 13.82 x 7.417mm
PRM2313S60E54H0T00 in the product family

Input Voltage 54V
Output Voltage 48.2V
Output Power 800W
2313 SM-ChiP package
0.899 x 0.544 x 0.292in / 22.83 x 13.82 x 7.417mm
Error Message here
Order an evaluation board

Evaluation Board Users Guide

For higher volume pricing, email us at  custserv@vicorpower.com  or call 1-800-735-6200 or 1-978-470-2900

Option Graph Section

Options
PRM2313S60E54H0T00
Status: Production
Lead time: 32 Week(s)
 
 
Quantity Price
  • 1+ $125.62
  • 10+ $99.79
  • 25+ $91.05
  • 50+ $84.95
  • 100+ $79.26
Tariff applied
$79.26 ea.

Online account holders get free ground shipping on orders placed online! US and Canada only.

CREATE AN ACCOUNT

Product Features

Product features

Accordion Section

Related accessories

Heat Sinks

Description RoHS Drawings Part Number Add to cart table header
Description Heat Spreader RoHS Yes Drawings Part Number 47274 Add to Cart