Skip to main content

PRM2313S60E54H0T00 | | Vicor

PRM2313S60E54H0T00 in the product family

2313 SM-ChiP package
0.899 x 0.544 x 0.292in / 22.83 x 13.82 x 7.417mm
PRM2313S60E54H0T00 in the product family

Input Voltage 54V
Output Voltage 48.2V
Output Power 800W
2313 SM-ChiP package
0.899 x 0.544 x 0.292in / 22.83 x 13.82 x 7.417mm
Error Message here
Order an evaluation board

Evaluation Board Users Guide

Online orders available only in the US and Canada

Option Graph Section

Options
Part Number
PRM2313S60E54H0T00
Lead time
32 Week(s)
Minimum order quantity
1
Quantity Price
1+ $131.91
10+ $104.78
25+ $95.61
50+ $89.20
100+ $83.23

Enter quantity

Minimum order quantity is 1
Maximum order quantity is 100
In stock: 0

Distributor stock

Arrow:  0 Avnet:  0 Digi-Key:  0 Mouser:  0 Future: No longer stocked

Visit our distributors to purchase less than the minimum order quantity

Product Features

Product features

Accordion Section