VTM2308S60Z0825T00 | VTM™ Current Multiplier | Vicor
VTM2308S60Z0825T00
in the product family
VTM™ Current Multiplier
VTM2308S60Z0825T00
in the product family
VTM™ Current Multiplier
Input Voltage
40V
Output Voltage
5V
Output Power
188W
2308 SM-ChiP package
0.899 x 0.335 x 0.193in / 22.83 x 8.52 x 4.9mm
0.899 x 0.335 x 0.193in / 22.83 x 8.52 x 4.9mm
For higher volume pricing, email us at custserv@vicorpower.com or call 1-800-735-6200 or 1-978-470-2900
Option Graph Section
Options
VTM2308S60Z0825T00
Status: Production
Lead time: 32 Week(s)
 
Lead time: 32 Week(s)
 
In stock: 0
Quantity
Price
- 1+ $106.89
- 10+ $84.91
- 25+ $77.47
- 50+ $72.29
- 100+ $67.45
Tariff applied
$67.45 ea.
Online account holders get free ground shipping on orders placed online! US and Canada only.
Product Features
Product features
- Vicor VTM2308 SM-ChiP™ Package Enables Low-Impedance Interconnect to System Board
- Provides Enable / Disable Control, Internal Temperature Monitoring
- ZVS / ZCS Resonant Sine Amplitude Converter Topology
- Can Be Used in Parallel for High-Current Applications
Accordion Section
- Data Sheets
Data Sheet - White Papers
Redefining Power Delivery Architectures with Fixed‑Ratio Converters
-
Product Outline Drawing
PDF
Promo Component
Get more documents, videos and case studies in the resource library for engineers