Skip to main content

MI-J50-MZ-F1 | SMD Fin Slim Jr. | Vicor

MI-J50-MZ-F1 in the product family

SMD Fin Slim Jr.

MI-J50-MZ-F1 in the product family

SMD Fin Slim Jr.

Input Voltage 155V
Output Voltage 5V
Output Power 25W
Error Message here
Order an evaluation board

Evaluation Board Users Guide

For higher volume pricing, email us at  custserv@vicorpower.com  or call 1-800-735-6200 or 1-978-470-2900

Option Graph Section

Options
MI-J50-MZ-F1
Status: Production
 
 

Online account holders get free ground shipping on orders placed online! US and Canada only.

CREATE AN ACCOUNT

Product Features

Product features

Accordion Section