PI3525-01-LGIZ | ZVS Buck Regulator | Vicor
PI3525-01-LGIZ
in the product family
ZVS Buck Regulator
PI3525-01-LGIZ
in the product family
ZVS Buck Regulator
Input Voltage
48V
Output Voltage
5V
Iout Max
20A
10x14 LGA-SIP
0.5512 x 0.3937 x 0.1001in / 14.0 x 10.0 x 2.56mm
0.5512 x 0.3937 x 0.1001in / 14.0 x 10.0 x 2.56mm
Not recommended for new designs
Option Graph Section
Options
Part Number
PI3525-01-LGIZ
Lead time
20 Week(s)
Minimum order quantity
1
Quantity | Price |
---|---|
1+ | $23.85 |
25+ | $17.29 |
100+ | $15.05 |
Enter quantity
Minimum order quantity is 1
Maximum order quantity is 1000
In stock: 0
Distributor stock
Visit our distributors to purchase less than the minimum order quantity
Online account holders get free ground shipping on orders placed online! US and Canada only.
Product Features
Product features
- Wide Operating Range
- 12 Vin optimized (8–18 V) and Wide Vin (8–36 V)
- Wide Vout (1 - 16 V)
- -40C - LGIZ models -55C - LGMZ models
- Simple to Use; Fast Development Time
- Internal compensation - few external components
- No additional design or additional settings required
- High Efficiency
- >96% peak 24 Vin to 12 Vout
- >95% peak 12 Vin to 5 Vout
- Light load and full load high efficiency performance
- Flexible and Rich Feature Set
- Frequency synchronization
- User adjustable soft-start & tracking
- Common High Density Packaging Platform
- High Efficiency HV ZVS-Buck Topology
- Wide input voltage range of 36V to 60V
- Very-Fast transient response
- Constant voltage or constant current operation
- Constant current error amplifier and reference
- Paralleling and single wire current sharing
- Two phase interleaving
- Input Over/Under Voltage Lockout (OVLO/UVLO)
- Output Overvoltage Protection (OVP)
- Over Temperature Protection (OTP)
Accordion Section
- Data Sheets
Data Sheet - White Papers
Zero-Voltage Switching Applied to Buck Regulation - White Papers
High-Performance ZVS Buck Regulator White Paper
Promo Component
Get more documents, videos and case studies in the resource library for engineers
Go to the Library