Innovative reliable power solutions for
critical applications
A collection of technical resources aimed at educating users on the benefits of using modular power in aerospace, defense and space applications
Charging stations outside vehicles provide personnel immediate access to critical electronic equipment. This presents significant challenges: electronics must function reliably in harsh environmental conditions and the power solution must simultaneously recharge multiple devices at a high-power level (8kW) within limited physical space while managing a wide input voltage range from the rectified 3-phase generator. The key challenges were:
Vicor high-performance power modules offer a robust solution for external vehicle charging stations. These high-power density modules deliver kilowatts of power in a small space, preserving vehicle space. Their ruggedized and thermally adept packaging ensures reliable operation under extreme conditions, meeting stringent standards like MIL-STD-810. They efficiently handle voltage variations from the vehicle’s generator, providing a consistent power supply and enabling simultaneous, high-power charging of multiple devices. The key benefits were:
A compact power solution that provides kilowatts of power
Rugged and reliable modules that withstand the external environment
Wide input range to handle variations in voltage
The demanding vehicle application achieves high output power (8kW) from a parallel configuration of eighteen highly efficient DCM™ DC-DC converter moduless. These converters, housed in thermally-adept ChiP packaging for optimal cooling, offer a wide input voltage range to accommodate fluctuating vehicle power sources. Their unique design enables simple paralleling without output derating, effectively acting as a single high-current source. MFM™ DCM filters are DC front-end modules used in conjunction with DCMs and provide EMI filtering and transient protection to meet MIL standards.
Innovative reliable power solutions for
critical applications
A collection of technical resources aimed at educating users on the benefits of using modular power in aerospace, defense and space applications
Extend flight times and support high-performance surveillance equipment to ensure safety and security
64% power reduction from power averaging
Simple, redundant power assures uninterrupted aircraft safety