Innovative reliable power solutions for
critical applications
A collection of technical resources aimed at educating users on the benefits of using modular power in aerospace, defense and space applications
Airborne radar systems frequently require specific input and output voltages to support pulsed loads where large bulk capacitors are charged by constant current sources. Accommodating varying load and power requirements across system configurations requires a scalable and flexible power supply. In addition, the power supply must provide a constant switching frequency to minimize interference with sensitive onboard equipment and be compact and light due to strict airborne space limitations. The key challenges were:
The scalable output rails of Vicor high-density, high-efficiency power modules enable effortless power capacity adjustments by simply adding or removing converters to the power delivery network. The constant switching frequency of Vicor DCM™ DC-DC converters simplifies the necessary filtering to prevent interference with nearby sensitive equipment. This modular design ensures a straightforward implementation, resulting in a flexible, scalable, and highly efficient power solution. The key benefits were:
Scalable modular solution to easily increase power
ZVS topology simplifies filtering
High-power density in small spaces
On a MIL-STD 704 bus, eight DCM™ DC-DC converters are placed in parallel to create a high power 3.2kW regulated 22V output that feeds a 200μF bulk capacitor. Another DCM provides a 53V output, which is converted to a 3.3V, 300W output by a pair of fixed-ratio (K=1/16) BCM® bus converter modules.
Innovative reliable power solutions for
critical applications
A collection of technical resources aimed at educating users on the benefits of using modular power in aerospace, defense and space applications
Extend flight times and support high-performance surveillance equipment to ensure safety and security
64% power reduction from power averaging
Simple, redundant power assures uninterrupted aircraft safety