Innovative reliable power solutions for
critical applications
A collection of technical resources aimed at educating users on the benefits of using modular power in aerospace, defense and space applications
Airborne thermography systems are constantly evolving to offer greater value by integrating new functionalities and enhancing critical performance parameters: resolution, range, sensitivity, and accuracy. This involves incorporating new components like LEDs, sensors, and motors, but implementation without increasing the system’s weight or size is challenging. It requires a power solution capable of supporting higher power demands and complexity while mitigating any potential size or weight increases. The key challenges were:
Vicor MIL-COTS DC-DC converters offer exceptional efficiency across all load ranges, reducing heat generation and optimizing power consumption. Their low-profile design provides superior power density, allowing for maximum flexibility when integrating new features in space-constrained airborne systems. Low-noise power modules ensure signal integrity and reliable operation with minimal electromagnetic interference, which is crucial for sensitive video processing systems. The key benefits were:
High reliability of rugged power modules maximizes run time
Power density optimizes space and weight on the vehicle
Low EMI reduces interference and improves thermal imaging
From a MIL-STD-704 source, two rugged MIL-COTS DCM™ DC-DC converters in an array provide a high power 48V rail for the positioning motors, allowing reliable operation in the harsh environments faced by helicopter-borne systems. An additional DCM™ provides a low noise 5V supply for the video processing system. MFM DCM™ filters are DC front-end modules used in conjunction with DCMs and provide EMI filtering and transient protection to meet MIL standards.
Innovative reliable power solutions for
critical applications
A collection of technical resources aimed at educating users on the benefits of using modular power in aerospace, defense and space applications
Extend flight times and support high-performance surveillance equipment to ensure safety and security
64% power reduction from power averaging
Simple, redundant power assures uninterrupted aircraft safety