Innovative reliable power solutions for
critical applications
A collection of technical resources aimed at educating users on the benefits of using modular power in aerospace, defense and space applications
Aircraft radar systems have unique power and current requirements driven by the need for high-peak power, rapid scanning, and strict environmental constraints (weight, space, and altitude). Modern airborne radars require sophisticated power management to handle rapid, high-current pulses for transmitter modules while operating within the stringent limits of aircraft electrical systems.
Vicor VITA 62 power supplies are based on Vicor high performance Vicor DC-DC converter technology. The high power and current delivery, strong thermal performance, and reliability of Vicor VPX products ensure longer mission times and superior system endurance to support crucial missions.
Over 40 years of heritage powering aerospace and defense applications
Highly rugged, conduction-cooled supply
Quicker prototyping and time-to-market
The Vicor VITA 62-compliant 3U power supply is based on Vicor DCM™ DC-DC converter
technology, which provides superior density in a low-profile package. This solution can
provide up to 600W within the 3U package. Employing high efficiency, two-sided conduction-
cooled modules, the Vicor VITA 62 converter meets the 85°C operational temperature (at the
card edge) while powering the downstream loads.
Innovative reliable power solutions for
critical applications
A collection of technical resources aimed at educating users on the benefits of using modular power in aerospace, defense and space applications
Extend flight times and support high-performance surveillance equipment to ensure safety and security
64% power reduction from power averaging
Simple, redundant power assures uninterrupted aircraft safety