Innovative reliable power solutions for
critical applications
A collection of technical resources aimed at educating users on the benefits of using modular power in aerospace, defense and space applications
Vehicle protection and countermeasures require 800W of power in a single 3U slot to use both jamming/spoofing and physical intercept methods to defend against threats to the vehicle. The customer-defined specific hold-up requirements and needed to deploy in a cost-effective manner.
The Vicor SOSA 3U power supply can be quickly modified by the Vicor engineering team to meet different hold-up specifications and power requirements. A Vicor SOSA aligned power supply meets MIL-STD, eliminating the significant timeframe and effort to qualify for the standards. An additional benefit in selecting this power supply is the ability to quickly adapt to future changes and get to market sooner.
Modified to meet customer-specific hold-up requirements SOSA compliant 3U power supply
Modular approach enables quick design modifications and prototyping
Thermal efficiency
The Vicor SOSA-compliant 3U power supply is based on Vicor DCM™ DC-DC converter technology, which provides superior density in a low-profile package. This solution can provide up to 800W within the 3U package and can be customized to meet specific hold-up requirements. It employs high efficiency, two-sided conduction-cooled modules, and up to four power supplies can be paralleled to increase output power capability with proprietary wireless current sharing.
Innovative reliable power solutions for
critical applications
A collection of technical resources aimed at educating users on the benefits of using modular power in aerospace, defense and space applications
Extend flight times and support high-performance surveillance equipment to ensure safety and security
64% power reduction from power averaging
Simple, redundant power assures uninterrupted aircraft safety