Skip to main content

Electronics Event

electronica Shanghai 2026

electronica Shanghai 2026 logo image

Vicor to showcase innovative 48V high performance power solutions for automotive, HPC and industrial

With the rapid development of AI, electric mobility and intelligent manufacturing, the demand of high-density and high-efficiency power systems is increasing. The Vicor 48V power module ecosystem enables solutions for the entire power delivery network. Vicor will showcase its cutting-edge 48V high-performance power solutions at electronica Shanghai 2026. During the exhibition, Vicor will present its best-in-class power modules and 48V solutions for automotive, HPC and industrial.

Vicor will present at electronica Shanghai

Trade show: July 1 – 3
Presentation: 14:45 PM to 15:15 PM
N5.129

Future-proof automotive high-voltage-to-SELV conversion using Sine Amplitude Control (SAC™) technology

Presented by Min Mao, Field Application Engineer, Vicor

Vicor will present how to use SAC based DC-DC conversion to gain many benefits in system performance and effective vehicle packaging that will deliver consumer pleasing features. The base SAC technology provides a compact, symmetrically bidirectional, 8.0A/s current transient that allows for a new level of DC-DC converter performance. There are additional benefits in reduced development time and costs by using the same modules in multiple configurations to address different power needs across the vehicle applications.

Photo of Min Mao

Mao Min joined Vicor in 2015 as a Field Application Engineer and he’s responsible for technical support and product promotion in South China. He is graduated from the Department of Applied Electronics at Zhejiang University in 2003. Mao Min worked in Philips, Semtech, Micrel, Microchip before joining Vicor.

48V化で電力が増やせる

About electronica Shanghai

electronica Shanghai is the leading trade fair for the electronics industry in Asia. It provides the industry with more display options and opportunities, as well as more participation from related application fields. More application demos for vertical industries will be included to create a cross-industry platform that is helpful to the entire industry chain from product design to application. Register for the event.