DCM5614BD0H36K3T06 | DCM® DC-DC Converter Module | Vicor
DCM5614BD0H36K3T06
in the product family
DCM® DC-DC Converter Module
DCM5614BD0H36K3T06
in the product family
DCM® DC-DC Converter Module
Input Voltage
270V
Output Voltage
28V
Output Power
1300W
5614 VIA package
5.57 x 1.4 x 0.37in / 141.37 x 35.54 x 9.4mm
5.57 x 1.4 x 0.37in / 141.37 x 35.54 x 9.4mm
Option Graph Section
Options
Part Number
DCM5614BD0H36K3T06
Lead time
40 weeks
Minimum order quantity
1
| Quantity | MSRP |
|---|---|
| 1+ | $2,183.20 |
| 10+ | $1,734.55 |
| 25+ | $1,582.82 |
| 100+ | $1,484.58 |
Product Features
Product features
- Output overvoltage protection
- High efficiency and power density
- Robust packaging for harsh environments
- Integrated EMI and transient filtering
- Input undervoltage lockout
- Overtemperature protection
- Chassis mount or PCB mount packaging options
Accordion Section
Promo Component
Get more documents, videos and case studies in the resource library for engineers