Skip to main content
Back to DCM

DCM5614BD0H36K3TA9 | DCM® DC-DC Converter Module | Vicor

DCM5614BD0H36K3TA9 in the product family

DCM® DC-DC Converter Module

5614 VIA package
5.57 x 1.4 x 0.37in / 141.37 x 35.54 x 9.4mm
DCM5614BD0H36K3TA9 in the product family

DCM® DC-DC Converter Module

Input Voltage 270V
Output Voltage 28V
Output Power 1300W
5614 VIA package
5.57 x 1.4 x 0.37in / 141.37 x 35.54 x 9.4mm
Error Message here
Order an evaluation board

Evaluation Board Users Guide

Option Graph Section

Options
Part Number
DCM5614BD0H36K3TA9
Lead time
40 weeks
Minimum order quantity
1
Quantity MSRP
1+ $3,882.98
10+ $3,085.03
25+ $2,815.16
100+ $2,640.43
Depending on material and capacity availability, Vicor may be able to offer expedited production at additional cost to reduce standard lead times. Learn more

Distributor stock

Updated Apr. 2, 2026
12:30 p.m. EDT

Arrow:  0 Avnet:  0 Digi-Key:  0 Mouser:  0

Product Features

Product features

  • Output overvoltage protection
  • High efficiency and power density
  • Robust packaging for harsh environments
  • Integrated EMI and transient filtering
  • Input undervoltage lockout
  • Overtemperature protection
  • Chassis mount or PCB mount packaging options

Accordion Section

  • 5614 VIA DCM Through-Hole with Comm Outline Drawing
    PDF DXF
  • Product Outline Drawing
    DXF PDF
  • 5614 VIA DCM Through-Hole Long Pin with Comm Outline Drawing
    STP IGS

Promo Component

Get more documents, videos and case studies in the resource library for engineers