Skip to main content
Back to Digital Supervisor

D44TL1A0 | Digital Point of Load | Vicor

D44TL1A0 in the product family

Digital Point of Load

1010 LGA package
0.394 x 0.394 x 0.078in / 10.0 x 10.0 x 1.97mm
D44TL1A0 in the product family

Digital Point of Load

Power Distribution 380VDC
1010 LGA package
0.394 x 0.394 x 0.078in / 10.0 x 10.0 x 1.97mm
Error Message here
Order an evaluation board

Evaluation Board Users Guide

Not recommended for new designs

Option Graph Section

Options
Part Number
D44TL1A0
Lead time
40 weeks
Minimum order quantity
1
Quantity MSRP
1+ $25.13
10+ $19.96
25+ $18.24
100+ $17.59
Depending on material and capacity availability, Vicor may be able to offer expedited production at additional cost to reduce standard lead times. Learn more

Product Features

Product features

  • Voltage (VDDB): 3.6 to 16 V
  • Host Interface: PMBusTM Compatible
  • Power Converter Interface: Vicor Proprietary UART
  • Full featured PMBusTM management interface for power system control by a host processor
  • Enables real time telemetry and control of up to four VI Chip BCM 6123 Bus Converter Modules
  • Chip set with I13TL1A0 Digital Isolator and digital control VI Chip BCM 6123 - this part enables a complete secondary referenced PMBusTM managed, isolated, fixed ratio power converter system.

Accordion Section

  • Product Outline Drawing
    PDF DXF
  • Product Outline Drawing
    IGS STP

Promo Component

Get more documents, videos and case studies in the resource library for engineers