PI3753-00-LGIZ | ZVS Buck-Boost Regulator | Vicor
PI3753-00-LGIZ
in the product family
ZVS Buck-Boost Regulator
PI3753-00-LGIZ
in the product family
ZVS Buck-Boost Regulator
Input Voltage
54V
Output Voltage
42V
Iout Max
10.2A
10x14 LGA-SiP
0.394 x 0.394 x 0.101in / 10.0 x 10.0 x 2.56mm
0.394 x 0.394 x 0.101in / 10.0 x 10.0 x 2.56mm
For higher volume pricing, email us at custserv@vicorpower.com or call 1-800-735-6200 or 1-978-470-2900
Option Graph Section
Options
PI3753-00-LGIZ
Status: End of life
 
 
 
Online account holders get free ground shipping on orders placed online! US and Canada only.
Product Features
Product features
- Wide input voltage range
- Wide output voltage range
- Parallel capable with single wire current sharing
- External frequency synchronization / interleaving
- High Side Current Sense Amplifier
Accordion Section
Promo Component
Get more documents, videos and case studies in the resource library for engineers