Skip to main content
Back to VI-200 VI-J00

VI-26L-IW-F4 | SMD Fin Slim 200 | Vicor

VI-26L-IW-F4 in the product family

SMD Fin Slim 200

Full Brick
4.6 x 2.4 x 0.5in / 116.8 x 61.0 x 12.7mm
VI-26L-IW-F4 in the product family

SMD Fin Slim 200

Input Voltage 300V 200 - 400V
Output Voltage 28V
Output Power 100W
Full Brick
4.6 x 2.4 x 0.5in / 116.8 x 61.0 x 12.7mm
Error Message here
Order an evaluation board

Evaluation Board Users Guide

Option Graph Section

Options
Part Number
VI-26L-IW-F4
Lead time
22 weeks
Minimum order quantity
1
Quantity MSRP
1+ $740.92
10+ $588.53
25+ $537.00
50+ $501.04
100+ $467.49
Product is subject to a 10% tariff surcharge.

Distributor stock

Updated Oct. 25, 2025
12:30 p.m. EDT

Arrow:  0 Avnet:  0 Digi-Key:  0 Mouser:  0

Product Features

Product features

  • cURus, cTÜVus
  • Size: 4.6" x 2.4" x 0.5"(116,8 x 61,0 x 12,7mm)
  • Remote sense and current limit
  • Logic disable
  • Wide range output adjust
  • ZCS power architecture
  • Low noise FM control
  • CE marked

Accordion Section

Promo Component

Get more documents, videos and case studies in the resource library for engineers

Related accessories

Associated System Modules

Description RoHS Drawings Part Number Add to cart table header
Description IAM Input Attenuator Module RoHS Drawings
Part Number VI-IAM
Description RoHS Drawings
Part Number
Description RoHS Drawings
Part Number
Description RoHS Drawings
Part Number
Description RoHS Drawings
Part Number
Description RoHS Drawings
Part Number
Description RoHS Drawings
Part Number

Diodes and Rectifiers

Description RoHS Drawings Current Rating Part Number Add to cart table header
Description ORing To-220 Dual RoHS Yes Drawings Current Rating 30.0 Part Number 39501

Heat Sinks

Description RoHS Drawings Part Number Add to cart table header
Description Longitudinal RoHS Yes Drawings Part Number 30775 View details
Description Longitudinal RoHS Yes Drawings Part Number 30089 View details
Description Longitudinal RoHS Yes Drawings Part Number 30780 View details
Description Transverse RoHS Yes Drawings Part Number 30194 View details
Description Transverse RoHS Yes Drawings Part Number 30193 View details
Description Transverse RoHS Yes Drawings Part Number 30090 View details

CM Input Inductor

Description RoHS Drawings Current Rating Part Number Add to cart table header
Description 3000 uH RoHS Yes Drawings Current Rating 7.0 Part Number 31742 View details
Description 1000 uH RoHS Yes Drawings Current Rating 12.0 Part Number 31743 View details
Description 2163 uH RoHS Yes Drawings Current Rating 1.0 Part Number 31943 View details
Description 1.3 mH RoHS Yes Drawings Current Rating 13.0 Part Number 32006 View details

DM Input Inductor

Description RoHS Drawings Current Rating Part Number Add to cart table header
Description 22 uH RoHS Yes Drawings Current Rating 12.0 Part Number 33206 View details
Description 1 mH RoHS Yes Drawings Current Rating 4.0 Part Number 36-00036 View details

Capacitors

Description RoHS Drawings Part Number Add to cart table header
Description Y-Cap RoHS Yes Drawings Part Number 00770 View details
Description Y-Cap RoHS Yes Drawings Part Number 01000 View details
Description Y-Cap RoHS Yes Drawings Part Number 03093 View details
Description SM Polymer RoHS Yes Drawings Part Number 23484-337 View details
Description SM Polymer RoHS Yes Drawings Part Number 23484-477 View details
Description SM Polymer RoHS Yes Drawings Part Number 23579-227 View details
Description Y-Cap SMT RoHS Yes Drawings Part Number 25283 View details
Description Al-El (10mm x 16mm) RoHS Yes Drawings Part Number 30468 View details
Description Al-El (10mm x 16mm) RoHS Yes Drawings Part Number 30469 View details
Description Al-El (16mm x 15mm) RoHS No Drawings Part Number 30787 View details
Description Al-El (10mm x 16mm) RoHS Yes Drawings Part Number 30788 View details
Description Al-El (12mm x 25mm) RoHS No Drawings Part Number 30799
Description Y-Cap SMT RoHS Yes Drawings Part Number 30802 View details
Description Al-El (16mm x 15mm) RoHS No Drawings Part Number 33985 View details

Sockets

Description RoHS Drawings Part Number Add to cart table header
Description 0.040" Electro-tin RoHS Drawings Part Number 30074 View details
Description 0.080" Electro-tin RoHS Drawings Part Number 30075 View details

Standoffs

Description RoHS Drawings Part Number Add to cart table header
Description 0.525" Long, 0.25" Hex RoHS 1 pc. Drawings Part Number 32183-01 View details