Arrow: Driving the future of industry in robotics, industrial IoT, and intelligent automation seminar 2026
Industry-leading power density and innovative architectures of Vicor power modules for robotics, industrial IoT, and intelligent automation
The addition of new sensors like LIDAR (light detection and ranging), together with sophisticated onboard AI processors, has allowed autonomous robots to interact more safely with humans. This manufacturer of security robots needed to integrate the new technologies into an upgraded robot platform that could support the higher processor loads while traveling further after a recharge. This required a larger battery and a smaller and scalable power supply to free up space for it. The key goals were:
The new design employed DCM DC-DC converters for each power rail. These small, highly efficient converters reduced the footprint and weight by 70% compared to the previous brick-based design. It also improved the system efficiency by 30%, reducing power losses and therefore increasing battery range. The DCM’s wide input voltage range allows compatibility with future battery technologies.
Low loss conversion to maximize performance from battery
Free up space by minimizing power supply size
Modular solution to allow future scaling-up of power
Separate DCM DC-DC converters provided each of the four output rails. The converters isolated and regulated the fluctuating battery input voltage. Simple paralleling allows further DCMs to be added in future to meet a higher output power requirement on any rail. To analyze this power chain go to the Vicor Whiteboard online tool.
Isolated regulated
Input: 9 – 420V
Output: 3.3, 5, 12, 13.8, 15, 24, 28, 36, 48V
Power: Up to 1300W
Peak efficiency: 96%
As small as 24.8 x 22.8 x 7.21mm
Arrow: Driving the future of industry in robotics, industrial IoT, and intelligent automation seminar 2026
Industry-leading power density and innovative architectures of Vicor power modules for robotics, industrial IoT, and intelligent automation
Digitimes key pathways for unmanned vehicle technology
Learn about high-density power conversion for UAVs
Accelerate your move to a high performance 48V power delivery network
This eBook provides guidance on designing 48V power delivery networks to enhance the performance, efficiency, and reliability of industrial products
Build better UAVs using modular power
Power Delivery Networks (PDN) based on Vicor high performance power modules enable innovative designs for the next generation of UAV development