Configuring in small spaces
Learn to break down rails into smaller increments to fit high-power, multi-rail requirements into nontraditional footprints like L-shapes or donuts
The Maxi, Mini, Micro family of DC-DC converters provides high density, low noise, with advanced power processing. The Maxi, Mini, and Micro converters are compact and efficient, offer wide input ranges, remote sense, enhanced output programmability and low standby dissipation. Low-noise zero-current and zero-voltage switching and advanced power semiconductor packaging provide up to 120W/in3 with low temperature gradients.
Fully encapsulated, Maxi, Mini and Micro series DC-DC converters utilize a proprietary spin-fill process that assures complete, void-free encapsulation making them suitable for the harshest environments. Two grades (H & M), are available with temperatures to –55°C operating and –65°C storage. H & M-Grade modules are qualified to the stringent environmental tests of MIL-STD-810 and MIL-STD-202 and undergo 100% environment stress screening.
Low‑noise zero‑current switching and zero‑voltage switching technology
Output voltage adjusts from 10 to 110%
Input undervoltage lockout
Output overvoltage protection
Configuring in small spaces
Learn to break down rails into smaller increments to fit high-power, multi-rail requirements into nontraditional footprints like L-shapes or donuts
Meeting transient needs
Mitigate I²R losses and trace inductance by shifting to vertical power placement using advanced multi-phase modules and current multipliers
Powering high current loads
Explore solutions for delivering thousands of amps to demanding loads and evaluate constraints like connector pin scaling and cable sizing
Regulating 48 volts
Learn to deploy non-isolated buck-boost regulators for wide-swing 36 – 60V inputs and implement efficient power regulation using an isolated converter
Rugged DC-DC converters supporting traditional design
Up to a total of 300W from one, two or three outputs
Rugged input filter module for Maxi, Mini, Micro
MIL output ripple attenuation module
User-defined, modular power solutions for MIL-COTS
A highly flexible system of DC input; power building blocks that can be configured for up to 4 outputs