Innovating power delivery networks
Every electronic piece of equipment or system has a power delivery network (PDN)
Compact and lightweight
Flexible placement of power modules
Scalable to meet changing requirements
High efficiency
Vicor high performance power modules require dramatically less space than traditional discrete power solutions. This allows for flexible placement of power conversion within the vehicle where the alternatives simply would not fit. High efficiency conversion reduces the impact to the cooling system, which can be smaller and lighter as well.
By adopting the modular approach, easily scale power to meet requirements by simply adding another module or swapping for a different module. This allows for the same power architecture to be deployed across vehicle platforms.
Our team of engineers collaborates with customers to tailor our modules to support specific needs and to architect new, efficient, modular power delivery networks that take full advantage of our modules. Using just a few power modules, possible solutions support hundreds of unique power network designs to achieving the best mix of power, weight, and package space.
The NBM9280 provides 37.5kW of 400V and 800V fixed-ratio conversion in a 92 x 80mm CM-ChiP package, enabling a high-efficiency and high-density scalable onboard solution for compatibility between EV batteries and roadside DC fast-charging stations. With a fixed-voltage conversion ratio, this converter with a transformation ratio of two makes the battery voltage of an 800V vehicle appear to be half the voltage (400V). The same is true for a 400V vehicle: the bidirectional capability of the NBM9280 allows the same module to be used for either step-up or step-down conversion. The NBM9280 can also provide a 400V source for air conditioning and cabin electronics during 800V charging, minimizing battery balancing circuitry. It can also be used to power legacy 400V accessories in new 800V architectures.
UPCOMING
Non-isolated fixed ratio
Input: 200 – 460V (boost) or 400 – 920V (buck)
Output: 400 – 920V (boost) or 200 – 460V (buck)
Current Up to 75A
Peak efficiency: 99.0%
92 x 80 x 7.4mm
When you engage with us, Vicor engineers will help you to architect a solution that best optimizes power, weight, and package space. We can:
Innovating power delivery networks
Every electronic piece of equipment or system has a power delivery network (PDN)
Q&A: Vicor powers next-gen active suspension system
Electric vehicles evolve to support higher performance, reduced weight, and improved ride dynamics, power system design is being pushed to new limits
Eight EV challenges of converting high voltage to SELV
Automotive and e-Mobility grapple with demands for smaller, lighter power solutions
Active suspension systems in electric vehicles
48V power systems reduce losses and downsize power designs. Vicor is making the transition from 12V to 48V easier, delivering a competitive advantage